Ultra-slim General-purpose Relays

Brand :
MISUMI
Caution
Product Description
Product Overview
● Ultra-thin general-purpose relay used to receive input signals and output power signals, enabling circuit switching
Dimensional Drawing
■ Relay dimension diagram
■ Internal connection diagram

■ Accessory dimension diagram

E-UTM-10 (marker strip)

E-UTSC-20 (jumper bar)



■ Accessory dimension diagram

E-UTM-10 (marker strip)

E-UTSC-20 (jumper bar)
Specification Table
| Model | Load | Operating time*1 | Release time*1 | Contact configuration | Indicator light | Surge protection | Mounting method | Wiring method | Weight (relay) | Certification (relay) | Optional accessories | |
| Rated current*1 | Rated voltage*1 | g | ||||||||||
| E-UTS1Z-6A-SET | 6A | 277 V AC/24 V DC | ≤ 8 ms | ≤ 4 ms | 1C | Yes | Yes | DIN rail | Plug-in | 32 | UL CQC CE | Marker strip Shorting strip |
■ Performance parameters
| Model | E-UTS1Z-6A-SET | ||
| Input (operating coil)*1 | Rated voltage | V | DC24 |
| Coil resistance | Ω | 3385 | |
| Operating voltage | V | ≥ DC19.2 | |
| Reset voltage | V | ≤ DC1.2 | |
| Maximum allowable voltage | V | DC28.8 | |
| Power | mW | Approx. 1800 | |
| Contact material | Silver alloy | ||
| Maximum switching frequency | Mechanical | 18,000/h | |
| Rated load | 1,800/h | ||
| Contact resistance*2 | mΩ | ≤ 100 | |
| Vibration | Malfunction | Vibrate in three directions for 5 minutes, malfunction not exceeding 1 ms (amplitude 1 mm, 10–55 Hz) | |
| Vibration durability | Vibrate in three directions for 2 hours, no structural failure (amplitude 1 mm, 10–55 Hz) | ||
| Shock | Malfunction | Three shocks applied in three directions, contact malfunction does not exceed 1 ms (maximum acceleration 98 m/s2, duration 11 ms) | |
| Shock resistance | Three shocks applied in three directions, no structural damage (maximum acceleration 98 m/s2, duration 6 ms) | ||
| Insulation strength | Between contacts | 1000 V AC, 1 min | |
| Between coil and contacts | 5000 V AC, 1 min | ||
| Insulation resistance | MΩ | ≥ 1,000 | |
| Service life | Mechanical | 10,000 times | ≥ 1,000 |
| Electrical*3 | 10,000 times | NC ≥ 3 NO ≥ 1 | |
*1. Coil temperature is +23°C, resistive load
*2. Measurement conditions: 6 V DC 1 A voltage drop method
*3. Test conditions: rated load, frequency 900 cycles/h

(Set product)
| Model | Product name | Number of poles | Compatible products | Function | Photo |
| E-UTM-10 | Marker strip | 10 | E-UT series relays | Identification marker | ![]() |
| E-UTSC-20 | Shorting strip | 20 | Shorting | ![]() |
Product Features
● Ultra-thin design with a product thickness of only 6.2 mm, saving cabinet space.
● Equipped with an LED operation indicator and built-in surge protection.
● Plug-in wiring for more convenient connections and reduced installation time.
● Optional accessories such as marking strips and shorting bars are available for labeling and quick connections.
● Certified by UL, CE, and CQC.
● Equipped with an LED operation indicator and built-in surge protection.
● Plug-in wiring for more convenient connections and reduced installation time.
● Optional accessories such as marking strips and shorting bars are available for labeling and quick connections.
● Certified by UL, CE, and CQC.
Precautions
· No installation direction restrictions; please avoid installation methods where the contact movement direction is easily affected by vibration or impact.
· Do not operate while powered.
· Operating environment: -40°C to +85°C, no freezing, no condensation, humidity 45–85%.
· Do not operate while powered.
· Operating environment: -40°C to +85°C, no freezing, no condensation, humidity 45–85%.
Brand Introduction
Since its establishment in Japan in 1963, MISUMI Corporation has been committed to providing customers with a wide variety of high-quality parts for FA (Factory Automation), mold components, electronic parts, tools, and consumables quickly and accurately. By independently compiling product catalogs and establishing a direct sales marketing system, we have created a low-cost business model. Each year, we develop product plans based on customer feedback and requests, and continuously develop MISUMI brand products with a high level of quality.

