High-brightness Multi-layer Signal Lights

Brand :
MISUMI
Caution
Product Description
Product Overview
The signal light is called a stack light in English, and is also known as an indicator light, industrial signal light, or tower light. It is typically used in industrial production equipment and transmission control operations to convey equipment or transmission status to machine operators, technicians, production managers, and factory personnel through visual and audible signals.
Dimensional Drawing


L-shaped Mounting Bracket Dimensional Drawing

E-MSM570RYG-L

E-MSM570RYG-L
Mounting Base Dimensional Drawing

E-MSM590RYG-P

E-MSM590RYG-P
Specification Table
| Model | Rated Voltage | Lampshade Diameter | Number of Layers | Lampshade Color | Color (from the top layer) | Mounting Method | Buzzer | Total Height (mm) | Certification |
| E-MSM590RYG-L | DC24V | 50 | 3 | Color | Red · Yellow · Green | Side mounting | Yes | 589.5 | CE |
| E-MSM590RYG-P | DC24V | 50 | 3 | Color | Red · Yellow · Green | Base mounting | Yes | 594.8 |
Product Features
● The entire product line uses 24 V DC LED multi-layer signal lights.
● 360-degree uniform illumination design with higher brightness, suitable for high-brightness environments.
● Two installation options are available: side mounting and base mounting.
● The overall height of the product is approximately 590 mm, suitable for medium and large equipment.

● 360-degree uniform illumination design with higher brightness, suitable for high-brightness environments.
● Two installation options are available: side mounting and base mounting.
● The overall height of the product is approximately 590 mm, suitable for medium and large equipment.

Usage Method
Installation Method


Precautions
1. Do not install the product in flammable, explosive, high-temperature, or high-humidity environments.
2. Do not touch the conductive parts of the product while it is operating.
3. When installing, maintaining, or servicing the product, make sure the power is turned off.
4. Ensure there is sufficient installation space for the product.
5. When installing and using the product, standard wires must be used and connected to a compliant power supply.
6. To avoid dangerous accidents, the product should be installed and secured strictly in accordance with the instructions.
7. Before using the product, check for any damage and ensure the product is intact.
8. Installation, maintenance, and servicing should be carried out by qualified professionals.
2. Do not touch the conductive parts of the product while it is operating.
3. When installing, maintaining, or servicing the product, make sure the power is turned off.
4. Ensure there is sufficient installation space for the product.
5. When installing and using the product, standard wires must be used and connected to a compliant power supply.
6. To avoid dangerous accidents, the product should be installed and secured strictly in accordance with the instructions.
7. Before using the product, check for any damage and ensure the product is intact.
8. Installation, maintenance, and servicing should be carried out by qualified professionals.
Brand Introduction
Since its establishment in Japan in 1963, MISUMI Corporation has been committed to providing customers with a wide variety of high-quality parts for FA (Factory Automation), mold components, electronic parts, tools, and consumables quickly and accurately. By independently compiling product catalogs and establishing a direct sales marketing system, we have created a low-cost business model. Each year, we develop product plans based on customer feedback and requests, and continuously develop MISUMI brand products with a high level of quality.