Synchronous Timing Belts 2GT Type

Brand :
MISUMI
Caution
Product Description
Product Overview
As a mechanism for transmitting the rotational power generated by the motor, synchronous pulleys and timing belts are commonly and widely used in the design.
Transmission and conveyance are achieved through the meshing of the teeth between the synchronous pulley and the timing belt.
Transmission and conveyance are achieved through the meshing of the teeth between the synchronous pulley and the timing belt.
Dimensional Drawing

| Type | Material | |
| E-GBN | (1) Back Rubber | Chloroprene Rubber |
| (2) Tooth Rubber | ||
| (3) Core Wire | Glass Fiber Cord | |
| (4) Tooth Surface Protective Layer | Nylon Canvas | |
Specification Overview
| Type | Pitch | R1 | R2 | R3 | b | H | h | i | PLD | Unit weight g/m (Width: 10 mm) |
| 2GT | 2 | 0.15 | 1 | 0.555 | 0.4 | 1.38 | 0.75 | 0.63 | 0.254 | 13 |
Operating temperature: -10°C to 80°C (reference value).
For belt width and circumference tolerances, please refer to
Belt Length and Width Tolerances
For belt selection, please refer to
Timing Belt Selection Method
MISUMI does not guarantee the brand of this product.
The model number on the back of the product is the manufacturer's model number.Specification Table
| Type | Number of teeth | Belt circumference (mm) | ||
| Type | Belt Number | Belt Nominal Width | ||
| E-GBN (Rubber) | 88 2GT | 40 (4 mm) 60 (6 mm) 90 (9 mm) | 44 | 88 |
| 90 2GT | 45 | 90 | ||
| 92 2GT | 46 | 92 | ||
| 94 2GT | 47 | 94 | ||
| 96 2GT | 48 | 96 | ||
| 98 2GT | 49 | 98 | ||
| 100 2GT | 50 | 100 | ||
| 102 2GT | 51 | 102 | ||
| 104 2GT | 52 | 104 | ||
| 106 2GT | 53 | 106 | ||
| 110 2GT | 55 | 110 | ||
| 112 2GT | 56 | 112 | ||
| 118 2GT | 59 | 118 | ||
| 120 2GT | 60 | 120 | ||
| 122 2GT | 61 | 122 | ||
| 126 2GT | 63 | 126 | ||
| 130 2GT | 65 | 130 | ||
| 132 2GT | 66 | 132 | ||
| 134 2GT | 67 | 134 | ||
| 136 2GT | 68 | 136 | ||
| 142 2GT | 71 | 142 | ||
| 144 2GT | 72 | 144 | ||
| 148 2GT | 74 | 148 | ||
| 152 2GT | 76 | 152 | ||
| 160 2GT | 80 | 160 | ||
| 164 2GT | 82 | 164 | ||
| 166 2GT | 83 | 166 | ||
| 168 2GT | 84 | 168 | ||
| 170 2GT | 85 | 170 | ||
| 174 2GT | 87 | 174 | ||
| 176 2GT | 88 | 176 | ||
| 178 2GT | 89 | 178 | ||
| 182 2GT | 91 | 182 | ||
| 184 2GT | 92 | 184 | ||
| 186 2GT | 93 | 186 | ||
| 188 2GT | 94 | 188 | ||
| 190 2GT | 95 | 190 | ||
| 192 2GT | 96 | 192 | ||
| 194 2GT | 97 | 194 | ||
| 196 2GT | 98 | 196 | ||
| 198 2GT | 99 | 198 | ||
| 200 2GT | 100 | 200 | ||
| 202 2GT | 101 | 202 | ||
| 204 2GT | 102 | 204 | ||
| 206 2GT | 103 | 206 | ||
| 208 2GT | 104 | 208 | ||
| 210 2GT | 105 | 210 | ||
| 212 2GT | 106 | 212 | ||
| 214 2GT | 107 | 214 | ||
| 216 2GT | 108 | 216 | ||
| 218 2GT | 109 | 218 | ||
| 220 2GT | 110 | 220 | ||
| 222 2GT | 111 | 222 | ||
| 224 2GT | 112 | 224 | ||
| 226 2GT | 113 | 226 | ||
| 228 2GT | 114 | 228 | ||
| 230 2GT | 115 | 230 | ||
| 232 2GT | 116 | 232 | ||
| 234 2GT | 117 | 234 | ||
| 236 2GT | 118 | 236 | ||
| 238 2GT | 119 | 238 | ||
| 240 2GT | 120 | 240 | ||
| 242 2GT | 121 | 242 | ||
| 244 2GT | 122 | 244 | ||
| 246 2GT | 123 | 246 | ||
| 248 2GT | 124 | 248 | ||
| 250 2GT | 125 | 250 | ||
| 252 2GT | 126 | 252 | ||
| 254 2GT | 127 | 254 | ||
| 256 2GT | 128 | 256 | ||
| 258 2GT | 129 | 258 | ||
| 260 2GT | 130 | 260 | ||
| 262 2GT | 131 | 262 | ||
| 264 2GT | 132 | 264 | ||
| 266 2GT | 133 | 266 | ||
| 268 2GT | 134 | 268 | ||
| 270 2GT | 135 | 270 | ||
| 272 2GT | 136 | 272 | ||
| 274 2GT | 137 | 274 | ||
| 276 2GT | 138 | 276 | ||
| 278 2GT | 139 | 278 | ||
| 280 2GT | 140 | 280 | ||
| 282 2GT | 141 | 282 | ||
| 284 2GT | 142 | 284 | ||
| 286 2GT | 143 | 286 | ||
| 288 2GT | 144 | 288 | ||
| 290 2GT | 145 | 290 | ||
| 292 2GT | 146 | 292 | ||
| 294 2GT | 147 | 294 | ||
| 298 2GT | 149 | 298 | ||
| 300 2GT | 150 | 300 | ||
| 302 2GT | 151 | 302 | ||
| 304 2GT | 152 | 304 | ||
| 306 2GT | 153 | 306 | ||
| 308 2GT | 154 | 308 | ||
| 310 2GT | 155 | 310 | ||
| 312 2GT | 156 | 312 | ||
| 314 2GT | 157 | 314 | ||
| 316 2GT | 158 | 316 | ||
| 318 2GT | 159 | 318 | ||
| 320 2GT | 160 | 320 | ||
| 322 2GT | 161 | 322 | ||
| 324 2GT | 162 | 324 | ||
| 326 2GT | 163 | 326 | ||
| 328 2GT | 164 | 328 | ||
| 330 2GT | 165 | 330 | ||
| 332 2GT | 166 | 332 | ||
| 334 2GT | 167 | 334 | ||
| 336 2GT | 168 | 336 | ||
| 338 2GT | 169 | 338 | ||
| 340 2GT | 170 | 340 | ||
| 342 2GT | 171 | 342 | ||
| 344 2GT | 172 | 344 | ||
| 346 2GT | 173 | 346 | ||
| 348 2GT | 174 | 348 | ||
| 350 2GT | 175 | 350 | ||
| 352 2GT | 176 | 352 | ||
| 354 2GT | 177 | 354 | ||
| 356 2GT | 178 | 356 | ||
| 358 2GT | 179 | 358 | ||
| 360 2GT | 180 | 360 | ||
| 362 2GT | 181 | 362 | ||
| 364 2GT | 182 | 364 | ||
| 366 2GT | 183 | 366 | ||
| 368 2GT | 184 | 368 | ||
| 370 2GT | 185 | 370 | ||
| 372 2GT | 186 | 372 | ||
| 374 2GT | 187 | 374 | ||
| 376 2GT | 188 | 376 | ||
| 378 2GT | 189 | 378 | ||
| 380 2GT | 190 | 380 | ||
| 382 2GT | 191 | 382 | ||
| 384 2GT | 192 | 384 | ||
| 386 2GT | 193 | 386 | ||
| 388 2GT | 194 | 388 | ||
| 390 2GT | 195 | 390 | ||
| 392 2GT | 196 | 392 | ||
| 394 2GT | 197 | 394 | ||
| 396 2GT | 198 | 396 | ||
| 398 2GT | 199 | 398 | ||
| 400 2GT | 200 | 400 | ||
| 406 2GT | 203 | 406 | ||
| 408 2GT | 204 | 408 | ||
| Type | Number of teeth | Belt circumference (mm) | ||
| Type | Belt Number | Belt Nominal Width | ||
| E-GBN (Rubber) | 410 2GT | 40 (4 mm) 60 (6 mm) 90 (9 mm) | 205 | 410 |
| 420 2GT | 210 | 420 | ||
| 426 2GT | 213 | 426 | ||
| 428 2GT | 214 | 428 | ||
| 430 2GT | 215 | 430 | ||
| 436 2GT | 218 | 436 | ||
| 440 2GT | 220 | 440 | ||
| 444 2GT | 222 | 444 | ||
| 446 2GT | 223 | 446 | ||
| 448 2GT | 224 | 448 | ||
| 450 2GT | 225 | 450 | ||
| 454 2GT | 227 | 454 | ||
| 460 2GT | 230 | 460 | ||
| 466 2GT | 233 | 466 | ||
| 468 2GT | 234 | 468 | ||
| 470 2GT | 235 | 470 | ||
| 472 2GT | 236 | 472 | ||
| 476 2GT | 238 | 476 | ||
| 478 2GT | 239 | 478 | ||
| 480 2GT | 240 | 480 | ||
| 484 2GT | 242 | 484 | ||
| 488 2GT | 244 | 488 | ||
| 490 2GT | 245 | 490 | ||
| 492 2GT | 246 | 492 | ||
| 494 2GT | 247 | 494 | ||
| 500 2GT | 250 | 500 | ||
| 506 2GT | 253 | 506 | ||
| 516 2GT | 258 | 516 | ||
| 520 2GT | 260 | 520 | ||
| 524 2GT | 262 | 524 | ||
| 528 2GT | 264 | 528 | ||
| 530 2GT | 265 | 530 | ||
| 532 2GT | 266 | 532 | ||
| 534 2GT | 267 | 534 | ||
| 540 2GT | 270 | 540 | ||
| 544 2GT | 272 | 544 | ||
| 550 2GT | 275 | 550 | ||
| 558 2GT | 279 | 558 | ||
| 562 2GT | 281 | 562 | ||
| 570 2GT | 285 | 570 | ||
| 578 2GT | 289 | 578 | ||
| 586 2GT | 293 | 586 | ||
| 588 2GT | 294 | 588 | ||
| 600 2GT | 300 | 600 | ||
| 606 2GT | 303 | 606 | ||
| 610 2GT | 305 | 610 | ||
| 616 2GT | 308 | 616 | ||
| 618 2GT | 309 | 618 | ||
| 622 2GT | 311 | 622 | ||
| 630 2GT | 315 | 630 | ||
| 634 2GT | 317 | 634 | ||
| 640 2GT | 320 | 640 | ||
| 650 2GT | 325 | 650 | ||
| 656 2GT | 328 | 656 | ||
| 660 2GT | 330 | 660 | ||
| 670 2GT | 335 | 670 | ||
| 676 2GT | 338 | 676 | ||
| 686 2GT | 343 | 686 | ||
| 690 2GT | 345 | 690 | ||
| 696 2GT | 348 | 696 | ||
| 700 2GT | 350 | 700 | ||
| 702 2GT | 351 | 702 | ||
| 710 2GT | 355 | 710 | ||
| 724 2GT | 362 | 724 | ||
| 726 2GT | 363 | 726 | ||
| 730 2GT | 365 | 730 | ||
| 738 2GT | 369 | 738 | ||
| 740 2GT | 370 | 740 | ||
| 750 2GT | 375 | 750 | ||
| 752 2GT | 376 | 752 | ||
| 760 2GT | 380 | 760 | ||
| 770 2GT | 385 | 770 | ||
| 782 2GT | 391 | 782 | ||
| 784 2GT | 392 | 784 | ||
| 800 2GT | 400 | 800 | ||
| 810 2GT | 405 | 810 | ||
| 824 2GT | 412 | 824 | ||
| 840 2GT | 420 | 840 | ||
| 848 2GT | 424 | 848 | ||
| 850 2GT | 425 | 850 | ||
| 852 2GT | 426 | 852 | ||
| 860 2GT | 430 | 860 | ||
| 892 2GT | 446 | 892 | ||
| 900 2GT | 450 | 900 | ||
| 930 2GT | 465 | 930 | ||
| 940 2GT | 470 | 940 | ||
| 950 2GT | 475 | 950 | ||
| 960 2GT | 480 | 960 | ||
| 994 2GT | 497 | 994 | ||
| 1000 2GT | 500 | 1000 | ||
| 1040 2GT | 520 | 1040 | ||
| 1078 2GT | 539 | 1078 | ||
| 1086 2GT | 543 | 1086 | ||
| 1100 2GT | 550 | 1100 | ||
| 1136 2GT | 568 | 1136 | ||
| 1140 2GT | 570 | 1140 | ||
| 1142 2GT | 571 | 1142 | ||
| 1144 2GT | 572 | 1144 | ||
| 1164 2GT | 582 | 1164 | ||
| 1180 2GT | 590 | 1180 | ||
| 1210 2GT | 605 | 1210 | ||
| 1220 2GT | 610 | 1220 | ||
| 1280 2GT | 640 | 1280 | ||
| 1288 2GT | 644 | 1288 | ||
| 1340 2GT | 670 | 1340 | ||
| 1442 2GT | 721 | 1442 | ||
| 1444 2GT | 722 | 1444 | ||
| 1512 2GT | 756 | 1512 | ||
| 1524 2GT | 762 | 1524 | ||
| 1600 2GT | 800 | 1600 | ||
| 1810 2GT | 905 | 1810 | ||
| 1910 2GT | 955 | 1910 | ||
| 2000 2GT | 1000 | 2000 | ||
| 2124 2GT | 1062 | 2124 | ||
| 2190 2GT | 1095 | 2190 | ||
| 2270 2GT | 1135 | 2270 | ||
| 3000 2GT | 1500 | 3000 | ||
| 3008 2GT | 1504 | 3008 | ||
| 3600 2GT | 1800 | 3600 | ||
| 4016 2GT | 2008 | 4016 | ||
Product Features
Feature 1: Arc-shaped teeth with minimal backlash, suitable for high-precision positioning applications.Feature 2: High-torque timing belt with high tensile strength and load capacity, capable of absorbing shock loads and offering excellent durability.
Performance Comparison between MXL and 2GT BeltsFeature 3: The glass fiber core provides the belt with high strength, excellent flexibility, and high tensile resistance.
Performance Comparison between MXL and 2GT BeltsFeature 3: The glass fiber core provides the belt with high strength, excellent flexibility, and high tensile resistance.
Precautions
(1) Do not bend the belt forcefully.

(2) Do not use in environments where the belt is in direct contact with water, solvents, oil, acids, alkalis, ultraviolet rays, ozone, etc.
In particular, do not allow oil to adhere to the belt, as this may cause swelling and significantly shorten the belt's service life.(3) Avoid using or storing in extremely high or low temperatures or humid environments that exceed the recommended operating temperature range.
(4) When installing, maintaining, or inspecting, be sure to disconnect the power supply and confirm that the machine has come to a complete stop before starting any work.
(5) If there is a possibility that foreign objects may become caught, be sure to install a protective cover.

(2) Do not use in environments where the belt is in direct contact with water, solvents, oil, acids, alkalis, ultraviolet rays, ozone, etc.
In particular, do not allow oil to adhere to the belt, as this may cause swelling and significantly shorten the belt's service life.(3) Avoid using or storing in extremely high or low temperatures or humid environments that exceed the recommended operating temperature range.
(4) When installing, maintaining, or inspecting, be sure to disconnect the power supply and confirm that the machine has come to a complete stop before starting any work.
(5) If there is a possibility that foreign objects may become caught, be sure to install a protective cover.
Example of Use
| Example of Use Diagram | Instructions for Using Timing Pulleys and Timing Belts |
![]() | (1) For driving (transmitting motion from the driving pulley to the driven pulley) |
![]() | (2) For conveying (used for repeated motion with high positioning accuracy requirements where the conveyed object does not rotate) |
| Example of Use Diagram | Instructions for Using Timing Pulleys and Timing Belts |
![]() | (3) For conveying (using two timing belts to transport sheets) |
![]() | (4) For traction conveying (the belt grips the workpiece for transport) |
Application Industries
| Food | Semiconductors | Smartphones | ||
![]() | ![]() | ![]() | ||
| Medical | Electronics and Electrical Appliances | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| Long Timing Belt Iron Rubber Custom Joint Processing by Number of Teeth | Flat Belt with Anti-Tracking Rib Standard Type | Timing Belt Clamp Plate Overpressure Prevention Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: LTBJA-AT5150-800 | Representative model: HBLTDS350-4.23 | Representative model: TBCK-XL025 | ||
| Recommended reason: Cloth-covered tooth surface design reduces noise | Recommended reason: Equipped with anti-deviation rib design | Recommended reason: Prevents the belt from being too tight |
Related Documents
Reference materials for synchronous timing belt selection:
Material




















