Synchronous Timing Belts 3GT Type

Brand :
MISUMI
Caution
Product Description
Product Overview
As a mechanism for transmitting the rotational power generated by the motor, synchronous pulleys and timing belts are commonly and widely used in the design.
Transmission and conveyance are achieved through the meshing of the teeth between the synchronous pulley and the timing belt.
Transmission and conveyance are achieved through the meshing of the teeth between the synchronous pulley and the timing belt.
Dimensional Drawing

■ Material Table
| Type | Material | |
| E-GBN | (1) Back Rubber | Chloroprene Rubber |
| (2) Tooth Rubber | ||
| (3) Core Wire | Glass Fiber Cord | |
| (4) Tooth Surface Protective Layer | Nylon Canvas | |
Specification Overview
| Type | Pitch | R1 | R2 | R3 | b | H | h | i | PLD | Unit weight g/m (Width: 10 mm) |
| 3GT | 3 | 0.25 | 1.52 | 0.85 | 0.61 | 2.4 | 1.14 | 1.26 | 0.381 | 25 |
Operating temperature: -10°C to 80°C (reference value).
For belt width and circumference tolerances, please refer to
Belt Length and Width Tolerances
For belt selection, please refer to
Timing Belt Selection Method
MISUMI does not guarantee the brand of this product.
The model number on the back of the product is the manufacturer's model number.Specification Table
| Type | Number of teeth | Belt circumference (mm) | ||
| Type | Belt Number | Belt Nominal Width | ||
| E-GBN (Rubber) | 132 3GT | 60 (6 mm) 90 (9 mm) 150 (15 mm) | 44 | 132 |
| 138 3GT | 46 | 138 | ||
| 141 3GT | 47 | 141 | ||
| 144 3GT | 48 | 144 | ||
| 150 3GT | 50 | 150 | ||
| 153 3GT | 51 | 153 | ||
| 171 3GT | 57 | 171 | ||
| 180 3GT | 60 | 180 | ||
| 189 3GT | 63 | 189 | ||
| 192 3GT | 64 | 192 | ||
| 195 3GT | 65 | 195 | ||
| 198 3GT | 66 | 198 | ||
| 201 3GT | 67 | 201 | ||
| 204 3GT | 68 | 204 | ||
| 207 3GT | 69 | 207 | ||
| 210 3GT | 70 | 210 | ||
| 213 3GT | 71 | 213 | ||
| 219 3GT | 73 | 219 | ||
| 225 3GT | 75 | 225 | ||
| 228 3GT | 76 | 228 | ||
| 231 3GT | 77 | 231 | ||
| 234 3GT | 78 | 234 | ||
| 240 3GT | 80 | 240 | ||
| 243 3GT | 81 | 243 | ||
| 246 3GT | 82 | 246 | ||
| 249 3GT | 83 | 249 | ||
| 252 3GT | 84 | 252 | ||
| 255 3GT | 85 | 255 | ||
| 258 3GT | 86 | 258 | ||
| 261 3GT | 87 | 261 | ||
| 264 3GT | 88 | 264 | ||
| 267 3GT | 89 | 267 | ||
| 270 3GT | 90 | 270 | ||
| 273 3GT | 91 | 273 | ||
| 276 3GT | 92 | 276 | ||
| 282 3GT | 94 | 282 | ||
| 285 3GT | 95 | 285 | ||
| 288 3GT | 96 | 288 | ||
| 291 3GT | 97 | 291 | ||
| 297 3GT | 99 | 297 | ||
| 300 3GT | 100 | 300 | ||
| 303 3GT | 101 | 303 | ||
| 315 3GT | 105 | 315 | ||
| 318 3GT | 106 | 318 | ||
| 324 3GT | 108 | 324 | ||
| 327 3GT | 109 | 327 | ||
| 330 3GT | 110 | 330 | ||
| 333 3GT | 111 | 333 | ||
| 336 3GT | 112 | 336 | ||
| 339 3GT | 113 | 339 | ||
| 351 3GT | 117 | 351 | ||
| 354 3GT | 118 | 354 | ||
| 360 3GT | 120 | 360 | ||
| 375 3GT | 125 | 375 | ||
| 378 3GT | 126 | 378 | ||
| 384 3GT | 128 | 384 | ||
| 393 3GT | 131 | 393 | ||
| 405 3GT | 135 | 405 | ||
| 408 3GT | 136 | 408 | ||
| 420 3GT | 140 | 420 | ||
| 426 3GT | 142 | 426 | ||
| 432 3GT | 144 | 432 | ||
| 435 3GT | 145 | 435 | ||
| 450 3GT | 150 | 450 | ||
| 456 3GT | 152 | 456 | ||
| 459 3GT | 153 | 459 | ||
| 465 3GT | 155 | 465 | ||
| 471 3GT | 157 | 471 | ||
| 477 3GT | 159 | 477 | ||
| 480 3GT | 160 | 480 | ||
| 483 3GT | 161 | 483 | ||
| 489 3GT | 163 | 489 | ||
| 492 3GT | 164 | 492 | ||
| 495 3GT | 165 | 495 | ||
| 498 3GT | 166 | 498 | ||
| 510 3GT | 170 | 510 | ||
| 513 3GT | 171 | 513 | ||
| 519 3GT | 173 | 519 | ||
| 528 3GT | 176 | 528 | ||
| 537 3GT | 179 | 537 | ||
| 540 3GT | 180 | 540 | ||
| 543 3GT | 181 | 543 | ||
| 549 3GT | 183 | 549 | ||
| 552 3GT | 184 | 552 | ||
| 558 3GT | 186 | 558 | ||
| 564 3GT | 188 | 564 | ||
| Type | Number of teeth | Belt circumference (mm) | ||
| Type | Belt Number | Belt Nominal Width | ||
| E-GBN (Rubber) | 570 3GT | 60 (6 mm) 90 (9 mm) 150 (15 mm) | 190 | 570 |
| 576 3GT | 192 | 576 | ||
| 579 3GT | 193 | 579 | ||
| 582 3GT | 194 | 582 | ||
| 588 3GT | 196 | 588 | ||
| 591 3GT | 197 | 591 | ||
| 603 3GT | 201 | 603 | ||
| 609 3GT | 203 | 609 | ||
| 630 3GT | 210 | 630 | ||
| 633 3GT | 211 | 633 | ||
| 639 3GT | 213 | 639 | ||
| 642 3GT | 214 | 642 | ||
| 654 3GT | 218 | 654 | ||
| 675 3GT | 225 | 675 | ||
| 681 3GT | 227 | 681 | ||
| 708 3GT | 236 | 708 | ||
| 741 3GT | 247 | 741 | ||
| 750 3GT | 250 | 750 | ||
| 765 3GT | 255 | 765 | ||
| 768 3GT | 256 | 768 | ||
| 783 3GT | 261 | 783 | ||
| 789 3GT | 263 | 789 | ||
| 810 3GT | 270 | 810 | ||
| 822 3GT | 274 | 822 | ||
| 852 3GT | 284 | 852 | ||
| 858 3GT | 286 | 858 | ||
| 882 3GT | 294 | 882 | ||
| 885 3GT | 295 | 885 | ||
| 933 3GT | 311 | 933 | ||
| 939 3GT | 313 | 939 | ||
| 945 3GT | 315 | 945 | ||
| 960 3GT | 320 | 960 | ||
| 993 3GT | 331 | 993 | ||
| 1014 3GT | 338 | 1014 | ||
| 1038 3GT | 346 | 1038 | ||
| 1041 3GT | 347 | 1041 | ||
| 1068 3GT | 356 | 1068 | ||
| 1071 3GT | 357 | 1071 | ||
| 1221 3GT | 407 | 1221 | ||
| 1335 3GT | 445 | 1335 | ||
| 1374 3GT | 458 | 1374 | ||
| 1560 3GT | 520 | 1560 | ||
| 1677 3GT | 559 | 1677 | ||
| 1764 3GT | 588 | 1764 | ||
| 1827 3GT | 609 | 1827 | ||
| 1926 3GT | 642 | 1926 | ||
| 1953 3GT | 651 | 1953 | ||
| 1980 3GT | 660 | 1980 | ||
| 2061 3GT | 687 | 2061 | ||
| 2100 3GT | 700 | 2100 | ||
| 2133 3GT | 711 | 2133 | ||
| 2160 3GT | 720 | 2160 | ||
| 2301 3GT | 767 | 2301 | ||
| 2319 3GT | 773 | 2319 | ||
| 2388 3GT | 796 | 2388 | ||
| 2430 3GT | 810 | 2430 | ||
| 2490 3GT | 830 | 2490 | ||
| 2499 3GT | 833 | 2499 | ||
| 2547 3GT | 849 | 2547 | ||
| 2640 3GT | 880 | 2640 | ||
| 3000 3GT | 1000 | 3000 | ||
Product Features
Feature 1: Arc-shaped teeth with minimal backlash, suitable for high-precision positioning applications.Feature 2: High-torque timing belt with high tensile strength and load capacity, capable of absorbing shock loads and offering excellent durability.
Performance Comparison between MXL and 2GT BeltsFeature 3: The glass fiber core provides the belt with high strength, excellent flexibility, and high tensile resistance.
Performance Comparison between MXL and 2GT BeltsFeature 3: The glass fiber core provides the belt with high strength, excellent flexibility, and high tensile resistance.
Precautions
(1) Do not bend the belt forcefully.

(2) Do not use in environments where the belt is in direct contact with water, solvents, oil, acids, alkalis, ultraviolet rays, ozone, etc.
In particular, do not allow oil to adhere to the belt, as this may cause swelling and significantly shorten the belt's service life.(3) Avoid using or storing in extremely high or low temperatures or humid environments that exceed the recommended operating temperature range.
(4) When installing, maintaining, or inspecting, be sure to disconnect the power supply and confirm that the machine has come to a complete stop before starting any work.
(5) If there is a possibility that foreign objects may become caught, be sure to install a protective cover.

(2) Do not use in environments where the belt is in direct contact with water, solvents, oil, acids, alkalis, ultraviolet rays, ozone, etc.
In particular, do not allow oil to adhere to the belt, as this may cause swelling and significantly shorten the belt's service life.(3) Avoid using or storing in extremely high or low temperatures or humid environments that exceed the recommended operating temperature range.
(4) When installing, maintaining, or inspecting, be sure to disconnect the power supply and confirm that the machine has come to a complete stop before starting any work.
(5) If there is a possibility that foreign objects may become caught, be sure to install a protective cover.
Example of Use
| Example of Use Diagram | Instructions for Using Timing Pulleys and Timing Belts |
![]() | (1) For driving (transmitting motion from the driving pulley to the driven pulley) |
![]() | (2) For conveying (used for repeated motion with high positioning accuracy requirements where the conveyed object does not rotate) |
| Example of Use Diagram | Instructions for Using Timing Pulleys and Timing Belts |
![]() | (3) For conveying (using two timing belts to transport sheets) |
![]() | (4) For traction conveying (the belt grips the workpiece for transport) |
Application Industries
| Food | Semiconductors | Smartphones | ||
![]() | ![]() | ![]() | ||
| Medical | Electronics and Electrical Appliances | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| Long Timing Belt Iron Rubber Custom Joint Processing by Number of Teeth | Flat Belt with Anti-Tracking Rib Standard Type | Timing Belt Clamp Plate Overpressure Prevention Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: LTBJA-AT5150-800 | Representative model: HBLTDS350-4.23 | Representative model: TBCK-XL025 | ||
| Recommended reason: Cloth-covered tooth surface design reduces noise | Recommended reason: Equipped with anti-deviation rib design | Recommended reason: Prevents the belt from being too tight |
Related Documents
Reference materials for synchronous timing belt selection:
Material




















