Synchronous Timing Belts 5GT Type

Brand :
MISUMI
Caution
Product Description
Product Overview
As a mechanism for transmitting the rotational power generated by the motor, synchronous pulleys and timing belts are commonly and widely used in the design.
Transmission and conveyance are achieved through the meshing of the teeth between the synchronous pulley and the timing belt.
Transmission and conveyance are achieved through the meshing of the teeth between the synchronous pulley and the timing belt.
Dimensional Drawing

■ Material Table
| Type | Material | |
| E-GBN | (1) Back Rubber | Chloroprene Rubber |
| (2) Tooth Rubber | ||
| (3) Core Wire | Glass Fiber Cord | |
| (4) Tooth Surface Protective Layer | Nylon Canvas | |
Specification Overview
■ Specification Overview
Reference operating temperature: -10°C to 80°C
For belt width and circumference tolerances, please refer to
Belt Length and Width Tolerances
For belt selection, please refer to
Timing Belt Selection Method
EV5GT type is compatible with 5GT type timing pulleys.
MISUMI does not guarantee the brand of this product.
The model number on the back of the product is the manufacturer's model number.
The belt circumference is the length of the tension member.
| Type | Pitch | R1 | R2 | R3 | b | H | h | i | PLD | Unit weight g/m (Width: 10 mm) |
| 3GT | 5 | 0.51 | 2.54 | 1.37 | 1.03 | 3.8 | 1.93 | 1.87 | 0.5715 | 40 |
Reference operating temperature: -10°C to 80°C
For belt width and circumference tolerances, please refer to
Belt Length and Width Tolerances
For belt selection, please refer to
Timing Belt Selection Method
EV5GT type is compatible with 5GT type timing pulleys.
MISUMI does not guarantee the brand of this product.
The model number on the back of the product is the manufacturer's model number.
The belt circumference is the length of the tension member.Specification Table
| Type | Number of teeth | Belt circumference (mm) | ||
| Type | Belt Number | Belt Nominal Width | ||
| E-GBN (Rubber) | 175 5GT | 90 (9 mm) 120 (12 mm) 150 (15 mm) | 35 | 175 |
| 180 5GT | 36 | 180 | ||
| 190 5GT | 38 | 190 | ||
| 200 5GT | 40 | 200 | ||
| 205 5GT | 41 | 205 | ||
| 220 5GT | 44 | 220 | ||
| 225 5GT | 45 | 225 | ||
| 235 5GT | 47 | 235 | ||
| 240 5GT | 48 | 240 | ||
| 245 5GT | 49 | 245 | ||
| 250 5GT | 50 | 250 | ||
| 255 5GT | 51 | 255 | ||
| 270 5GT | 54 | 270 | ||
| 275 5GT | 55 | 275 | ||
| 280 5GT | 56 | 280 | ||
| 290 5GT | 58 | 290 | ||
| 295 5GT | 59 | 295 | ||
| 300 5GT | 60 | 300 | ||
| 305 5GT | 61 | 305 | ||
| 310 5GT | 62 | 310 | ||
| 315 5GT | 63 | 315 | ||
| 320 5GT | 64 | 320 | ||
| 330 5GT | 66 | 330 | ||
| 340 5GT | 68 | 340 | ||
| 345 5GT | 69 | 345 | ||
| 350 5GT | 70 | 350 | ||
| 360 5GT | 72 | 360 | ||
| 370 5GT | 74 | 370 | ||
| 375 5GT | 75 | 375 | ||
| 385 5GT | 77 | 385 | ||
| 390 5GT | 78 | 390 | ||
| 395 5GT | 79 | 395 | ||
| 400 5GT | 80 | 400 | ||
| 415 5GT | 83 | 415 | ||
| 420 5GT | 84 | 420 | ||
| 425 5GT | 85 | 425 | ||
| 430 5GT | 86 | 430 | ||
| 435 5GT | 87 | 435 | ||
| 440 5GT | 88 | 440 | ||
| 450 5GT | 90 | 450 | ||
| 460 5GT | 92 | 460 | ||
| 465 5GT | 93 | 465 | ||
| 475 5GT | 95 | 475 | ||
| 490 5GT | 98 | 490 | ||
| 500 5GT | 100 | 500 | ||
| 510 5GT | 102 | 510 | ||
| 520 5GT | 104 | 520 | ||
| 525 5GT | 105 | 525 | ||
| 530 5GT | 106 | 530 | ||
| 545 5GT | 109 | 545 | ||
| 550 5GT | 110 | 550 | ||
| 555 5GT | 111 | 555 | ||
| 560 5GT | 112 | 560 | ||
| 565 5GT | 113 | 565 | ||
| 575 5GT | 115 | 575 | ||
| 580 5GT | 116 | 580 | ||
| 600 5GT | 120 | 600 | ||
| 605 5GT | 121 | 605 | ||
| 615 5GT | 123 | 615 | ||
| 625 5GT | 125 | 625 | ||
| 650 5GT | 130 | 650 | ||
| 670 5GT | 134 | 670 | ||
| 675 5GT | 135 | 675 | ||
| 680 5GT | 136 | 680 | ||
| 700 5GT | 140 | 700 | ||
| 710 5GT | 142 | 710 | ||
| 740 5GT | 148 | 740 | ||
| 750 5GT | 150 | 750 | ||
| 770 5GT | 154 | 770 | ||
| 775 5GT | 155 | 775 | ||
| 795 5GT | 159 | 795 | ||
| 800 5GT | 160 | 800 | ||
| 810 5GT | 162 | 810 | ||
| 815 5GT | 163 | 815 | ||
| 830 5GT | 166 | 830 | ||
| 845 5GT | 169 | 845 | ||
| 850 5GT | 170 | 850 | ||
| 855 5GT | 171 | 855 | ||
| 860 5GT | 172 | 860 | ||
| 880 5GT | 176 | 880 | ||
| 895 5GT | 179 | 895 | ||
| 900 5GT | 180 | 900 | ||
| 905 5GT | 181 | 905 | ||
| 920 5GT | 184 | 920 | ||
| 945 5GT | 189 | 945 | ||
| 950 5GT | 190 | 950 | ||
| 960 5GT | 192 | 960 | ||
| 980 5GT | 196 | 980 | ||
| Type | Number of teeth | Belt circumference (mm) | ||
| Type | Belt Number | Belt Nominal Width | ||
| E-GBN (Rubber) | 985 5GT | 90 (9 mm) 120 (12 mm) 150 (15 mm) | 197 | 985 |
| 990 5GT | 198 | 990 | ||
| 1000 5GT | 200 | 1000 | ||
| 1005 5GT | 201 | 1005 | ||
| 1010 5GT | 202 | 1010 | ||
| 1015 5GT | 203 | 1015 | ||
| 1020 5GT | 204 | 1020 | ||
| 1050 5GT | 210 | 1050 | ||
| 1070 5GT | 214 | 1070 | ||
| 1075 5GT | 215 | 1075 | ||
| 1080 5GT | 216 | 1080 | ||
| 1090 5GT | 218 | 1090 | ||
| 1095 5GT | 219 | 1095 | ||
| 1100 5GT | 220 | 1100 | ||
| 1115 5GT | 223 | 1115 | ||
| 1160 5GT | 232 | 1160 | ||
| 1190 5GT | 238 | 1190 | ||
| 1205 5GT | 241 | 1205 | ||
| 1280 5GT | 256 | 1280 | ||
| 1290 5GT | 258 | 1290 | ||
| 1305 5GT | 261 | 1305 | ||
| 1315 5GT | 263 | 1315 | ||
| 1325 5GT | 265 | 1325 | ||
| 1340 5GT | 268 | 1340 | ||
| 1390 5GT | 278 | 1390 | ||
| 1400 5GT | 280 | 1400 | ||
| 1410 5GT | 282 | 1410 | ||
| 1430 5GT | 286 | 1430 | ||
| 1440 5GT | 288 | 1440 | ||
| 1445 5GT | 289 | 1445 | ||
| 1455 5GT | 291 | 1455 | ||
| 1500 5GT | 300 | 1500 | ||
| 1525 5GT | 305 | 1525 | ||
| 1530 5GT | 306 | 1530 | ||
| 1540 5GT | 308 | 1540 | ||
| 1550 5GT | 310 | 1550 | ||
| 1570 5GT | 314 | 1570 | ||
| 1575 5GT | 315 | 1575 | ||
| 1585 5GT | 317 | 1585 | ||
| 1590 5GT | 318 | 1590 | ||
| 1600 5GT | 320 | 1600 | ||
| 1645 5GT | 329 | 1645 | ||
| 1650 5GT | 330 | 1650 | ||
| 1660 5GT | 332 | 1660 | ||
| 1670 5GT | 334 | 1670 | ||
| 1675 5GT | 335 | 1675 | ||
| 1680 5GT | 336 | 1680 | ||
| 1750 5GT | 350 | 1750 | ||
| 1760 5GT | 352 | 1760 | ||
| 1770 5GT | 354 | 1770 | ||
| 1790 5GT | 358 | 1790 | ||
| 1800 5GT | 360 | 1800 | ||
| 1820 5GT | 364 | 1820 | ||
| 1825 5GT | 365 | 1825 | ||
| 1840 5GT | 368 | 1840 | ||
| 1850 5GT | 370 | 1850 | ||
| 1860 5GT | 372 | 1860 | ||
| 1875 5GT | 375 | 1875 | ||
| 1895 5GT | 379 | 1895 | ||
| 1900 5GT | 380 | 1900 | ||
| 1930 5GT | 386 | 1930 | ||
| 1950 5GT | 390 | 1950 | ||
| 1960 5GT | 392 | 1960 | ||
| 1980 5GT | 396 | 1980 | ||
| 2000 5GT | 400 | 2000 | ||
| 2010 5GT | 402 | 2010 | ||
| 2020 5GT | 404 | 2020 | ||
| 2050 5GT | 410 | 2050 | ||
| 2060 5GT | 412 | 2060 | ||
| 2080 5GT | 416 | 2080 | ||
| 2150 5GT | 430 | 2150 | ||
| 2160 5GT | 432 | 2160 | ||
| 2190 5GT | 438 | 2190 | ||
| 2200 5GT | 440 | 2200 | ||
| 2250 5GT | 450 | 2250 | ||
| 2300 5GT | 460 | 2300 | ||
| 2350 5GT | 470 | 2350 | ||
| 2400 5GT | 480 | 2400 | ||
| 2460 5GT | 492 | 2460 | ||
| 2600 5GT | 520 | 2600 | ||
| 2645 5GT | 529 | 2645 | ||
| 2660 5GT | 532 | 2660 | ||
| 2670 5GT | 534 | 2670 | ||
| 2800 5GT | 560 | 2800 | ||
| 2910 5GT | 582 | 2910 | ||
| 3750 5GT | 750 | 3750 | ||
| 4500 5GT | 900 | 4500 | ||
| 4600 5GT | 920 | 4600 | ||
| 4680 5GT | 936 | 4680 | ||
| 4900 5GT | 980 | 4900 | ||
Product Features
Feature 1: Arc-shaped teeth with minimal backlash, suitable for high-precision positioning applications.
Feature 2: High-torque timing belt with high tensile strength and load capacity, capable of absorbing shock loads and offering excellent durability.
Feature 3: Uses high-modulus rubber to achieve increased transmission capacity. The glass fiber core provides the belt with high strength, excellent flexibility, and high tensile resistance.
Feature 4: The EV5GT type is compatible with 5GT type synchronous pulleys.
Feature 5: Recommended operating temperature: -10 to 80°C
Feature 2: High-torque timing belt with high tensile strength and load capacity, capable of absorbing shock loads and offering excellent durability.
Feature 3: Uses high-modulus rubber to achieve increased transmission capacity. The glass fiber core provides the belt with high strength, excellent flexibility, and high tensile resistance.
Feature 4: The EV5GT type is compatible with 5GT type synchronous pulleys.
Feature 5: Recommended operating temperature: -10 to 80°C
Precautions
(1) Do not bend the belt forcefully.

(2) Do not use in environments where the belt is in direct contact with water, solvents, oil, acids, alkalis, ultraviolet rays, ozone, etc.
In particular, do not allow oil to adhere to the belt, as this may cause swelling and significantly shorten the belt's service life.(3) Avoid using or storing in extremely high or low temperatures or humid environments that exceed the recommended operating temperature range.
(4) When installing, maintaining, or inspecting, be sure to disconnect the power supply and confirm that the machine has come to a complete stop before starting any work.
(5) If there is a possibility that foreign objects may become caught, be sure to install a protective cover.

(2) Do not use in environments where the belt is in direct contact with water, solvents, oil, acids, alkalis, ultraviolet rays, ozone, etc.
In particular, do not allow oil to adhere to the belt, as this may cause swelling and significantly shorten the belt's service life.(3) Avoid using or storing in extremely high or low temperatures or humid environments that exceed the recommended operating temperature range.
(4) When installing, maintaining, or inspecting, be sure to disconnect the power supply and confirm that the machine has come to a complete stop before starting any work.
(5) If there is a possibility that foreign objects may become caught, be sure to install a protective cover.
Example of Use
| Example of Use Diagram | Instructions for Using Timing Pulleys and Timing Belts |
![]() | (1) For driving (transmitting motion from the driving pulley to the driven pulley) |
![]() | (2) For conveying (used for repeated motion with high positioning accuracy requirements where the conveyed object does not rotate) |
| Example of Use Diagram | Instructions for Using Timing Pulleys and Timing Belts |
![]() | (3) For conveying (using two timing belts to transport sheets) |
![]() | (4) For traction conveying (the belt grips the workpiece for transport) |
Application Industries
| Food | Semiconductors | Smartphones | ||
![]() | ![]() | ![]() | ||
| Medical | Electronics and Electrical Appliances | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| High Torque Timing Belt - 2GT/3GT Type | High Torque Timing Belt - P2M/P3M/P5M/P8M Type | High Torque Timing Pulley - 5GT Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: GBN2002GT-60 | Representative Model: PTBN200P2M-60 | Representative Model: GPA20GT5090-A-N10 | ||
| Advantage: Minimal backlash, suitable for high-precision positioning | Advantage: Suitable for power transmission and light-load conveying | Advantage: High transmission force, short delivery time, and a wide variety |
Related Documents
Reference materials for synchronous timing belt selection:
[Step 1] Determine the necessary conditions for the design. Refer to
Synchronous Timing Belt Selection Method 1
[Step 2] Calculate the design power. Refer to
Synchronous Timing Belt Selection Method 1
[Step 3] Provisionally select the belt type using the simplified selection table. Please refer to
Timing Belt Selection Method 2
[Step 4] Determine the number of teeth on the large and small pulleys, belt length, and center distance. Please refer to
Timing Belt Selection Method 2
[Step 5] Determine the belt width. Please refer to
Timing Belt Selection Method 2
[Step 6] Confirm whether there are any issues with the adjustment amount of the center distance. Please refer to
Timing Belt Selection Method 3
[Step 7] Confirm the transmission capacity. Please refer to
Timing Belt Selection Method 4
[Other] Precautions for belt use (main causes of premature failure and corresponding countermeasures). Please refer to
Reference Information for Timing Belts
[Step 1] Determine the necessary conditions for the design. Refer to
Synchronous Timing Belt Selection Method 1[Step 2] Calculate the design power. Refer to
Synchronous Timing Belt Selection Method 1[Step 3] Provisionally select the belt type using the simplified selection table. Please refer to
Timing Belt Selection Method 2[Step 4] Determine the number of teeth on the large and small pulleys, belt length, and center distance. Please refer to
Timing Belt Selection Method 2[Step 5] Determine the belt width. Please refer to
Timing Belt Selection Method 2[Step 6] Confirm whether there are any issues with the adjustment amount of the center distance. Please refer to
Timing Belt Selection Method 3[Step 7] Confirm the transmission capacity. Please refer to
Timing Belt Selection Method 4[Other] Precautions for belt use (main causes of premature failure and corresponding countermeasures). Please refer to
Reference Information for Timing Belts
Material
















