Camera Cables RJ45 port to M8/M12 Connector Drag Chain Type

Brand :
MISUMI
Caution
Product Description
Product Overview
Economical Camera Cable Harness RJ45 Port to M8/M12 Connector Motion Type
●Industrial camera connection cable, providing a stable and reliable image data channel for machine vision
●Uses shielded twisted pair structure for strong anti-interference capability, ensuring stable signals and accurate transmission;
●Designed for harsh working conditions to ensure signal stability and ultra-long lifespan in dynamic applications.
● Compatible with 100BASE-TX (Fast Ethernet)

●Industrial camera connection cable, providing a stable and reliable image data channel for machine vision
●Uses shielded twisted pair structure for strong anti-interference capability, ensuring stable signals and accurate transmission;
●Designed for harsh working conditions to ensure signal stability and ultra-long lifespan in dynamic applications.
● Compatible with 100BASE-TX (Fast Ethernet)

Dimensional Drawing
| CN1 end | Dimension & schematic diagram | CN2 end | ||
| 1 | RJ45 | ![]() | ![]() | M8 pin A coding |
| 2 | RJ45 | ![]() | ![]() | M12 male pin D coding |
| M8 4-pin male pin | M12 4-pin male pin | RJ45 | |
| Coding | A Coding | D Coding | |
| Legend | ![]() | ![]() | ![]() |
| Dimension diagram | ![]() | ![]() | ![]() |
| Hole Position Diagram | ![]() | ![]() | ![]() |
Material Table
| With shielding | Double shielding |
| M head contact material | Pin: Gold-plated brass Socket: Gold-plated phosphor bronze |
| Bending cycles | 10 million cycles |
| Fixed hex nut | Nickel plated |
| Protection Rating | IP67 |
| Rated voltage | 250V |
| Rated current | 0.5 A |
| Contact resistance of connector | ≤ 10 mΩ |
| Insulation resistance | ≥ 100MΩ |
| Operating temperature range | -25°C to +80°C |
Specification Table
| Connector Specifications | Model | Shape Style | Sheath Material | Sheath Color | Motion Grade | Number of Cores | Length | Wiring Configuration |
| M8 A coding | E-M8A-PRJ-4-5 | (RJ45 · Pin) | Halogen-free TPE | Green | 10 million cycles | 4 | 5 | ![]() |
| M12 D coding | E-M12D-PRJ-4-3 | 4 | 3 | |||||
| E-M12D-PRJ-4-5 | 4 | 5 |
Product Features
| Motion Type | Detailed Description |
| Motion Performance | Drag chain-grade high-flex design, with a bending lifespan of up to 10 million cycles |
| Specifically designed for dynamic applications, long lifespan, reduces downtime for replacement | |
| Stable Signal | Dual protection with shielding layer (aluminum foil + braided mesh) and twisted pair structure |
| Effectively resists electromagnetic interference to ensure stable image data transmission | |
| Jacket Material | Made with halogen-free TPE material, featuring flame retardant, low smoke, and non-toxic properties |
| Safe and environmentally friendly, suitable for harsh environments | |
| Connection design | M8/M12 metal threaded connectors, industrial-grade reinforced RJ45 plug |
| Secure connection, vibration-resistant, prevents loosening in vibrating environments, plug and play, easy installation |
Example of Use














