Button Switch Boxes

Brand :
MISUMI
Caution
Product Description
Product Overview
Button switch boxes with different numbers of holes can be freely combined with switch buttons.
Specification Overview
■Dimension Diagram
■Specification Table
| Model | Color | Number of mounting holes | Mounting hole diameter | Cable entry | Accessories |
| mm | |||||
| E-MBYN22-1 | Yellow/black | 1 | ⌀22 | End face knockout hole ⌀22*2 Bottom knockout hole ⌀19*1 ⌀14*1 | Self-tapping screw*4 Cable clamp*1 |
| E-MBYN22-2 | 2 | End face knockout hole ⌀22*2 Bottom knockout hole ⌀19*2 | |||
| E-MBYN22-3 | 3 | ||||
| E-MBWN22-1 | Gray/black | 1 | End face knockout hole ⌀22*1 End face rubber plug hole ⌀22*1 | ||
| E-MBWN22-2 | 2 | ||||
| E-MBWN22-3 | 3 |
Product Features
● Operating ambient temperature: -25°C to +65°C
● Made of plastic, compact and lightweight, attractive appearance
● Switch mounting holes available in 1 to 3 options, hole diameter ⌀22
● Button box comes standard with 1 cable clamp for wiring
● Made of plastic, compact and lightweight, attractive appearance
● Switch mounting holes available in 1 to 3 options, hole diameter ⌀22
● Button box comes standard with 1 cable clamp for wiring
Precautions
● Do not operate while powered
●Operating environment: -25°C to +65°C, no freezing, no condensation, humidity 45–85% RH
●Suitable for use with button switches of ⌀22 diameter
●Accessories include 4 self-tapping screws for button box locking, 1 cable clamp; screws for fixing the button box need to be prepared separately
●Operating environment: -25°C to +65°C, no freezing, no condensation, humidity 45–85% RH
●Suitable for use with button switches of ⌀22 diameter
●Accessories include 4 self-tapping screws for button box locking, 1 cable clamp; screws for fixing the button box need to be prepared separately
Brand Introduction
Since its establishment in Japan in 1963, MISUMI Corporation has been committed to providing customers with high-quality parts for factory automation (FA), mold components, electronic parts, tools, and consumables quickly and accurately.By independently compiling product catalogs and establishing a direct sales marketing system, we have created a low-cost business model. Each year, we develop product plans based on customer feedback and requirements, and continuously develop MISUMI brand products with a high level of quality.