Lever-Model Socket Connector【5 Pieces Per Package】

Lever-Model Socket Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Lever model connectors that can be connected by simply peeling off the coating

  • c-UL
  • TUV
  • For Power Supply
  • For Signal
  • Sensor
  • Motor
  • No Need of Dedicated Tools

● Socket connectors for plug connector coupling.
It can be used for relay connections.
● Connection supports both stranded wires and single wires.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: Sato Parts


Rated Voltage: 300V DC
Rated Current: 10A

Specifications

Lever-Model Socket Connector:Related Image

1 Pack Unit 5-piece Pack

Model NumberNumber of CoresType
ML-4500-AJ-2P-5P2Relay
Sockets
ML-4500-AJ-3P-5P3
ML-4500-AJ-4P-5P4

More Information

Lever-Model Socket Connector:Related Image

Part Number
ML-4500-AJ-2P-5P
ML-4500-AJ-3P-5P
ML-4500-AJ-4P-5P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSConnector series initials Number Of Cores

5 Pieces Per Package

Available 1 Day(s) or more 6Katakana2

5 Pieces Per Package

Available 1 Day(s) or more -Katakana3

5 Pieces Per Package

Available 1 Day(s) or more -Katakana4

Loading...

  1. 1

Common Specifications of Resin Connectors for DeviceNet


Rating

Item VDE Rating UL Rating CSA Rating
Rated Voltage 250 VAC 300 VAC 300 VAC
Rated Current 12 A 10 A 10 A
Compatible Wire AWG24 ~ 12
0.2 ~ 2.5 mm2
AWG30 ~ 12 AWG28 ~ 12

Material

Material Specifications Plug Side Socket Side
Metal Part    
Live Metal Part Phosphor Bronze-based Copper Alloy Phosphor Bronze-based Copper Alloy
Surface Treatment * Tin-plated * Tin-plated
Insulation Material    
Insulation Material Polyamide Resin PBTP Resin
Color Green Color Green Color
Quality of Insulation Material OK
Temperature Display (UL746B) 125°C 140°C
Temperature during Operation (IEC216-1)    
High Temperature 100°C 120°C
Low Temperature -40°C -40°C
Tracking Characteristics (IEC 112/DIN
VDE0303-1)
CTI600 CTI225
Combustion Characteristics    
UL94 V2 V0
IEC707 FH2-20  
* Only products with "Au" at the end of part number are gold-plated. Gold Plating Thickness: 0.8 μm (Technical specification is subject to change.)

● Connector for DeviceNet...
5-pole COMBICON is certified as a DeviceNet connector by ODVA (Open DeviceNet Vendor Association Inc.) (ODVA Vendor ID: 562). Gold plating of the contact point strongly reduces contact resistance and ensures reliable conduction. Furthermore, when connecting dedicated thick DeviceNet cables using flanged products, you can have confidence that the plug will not become disengaged from the socket.
● Terminal blocks with a pole number of your choice can be set consecutively, allowing for easy and tidy wiring.

Common Specifications for Lever-type Connectors

● Unlike previous compact nylon connectors, this new type of small nylon connectors from the ML-4500 series does not require a dedicated tool.
● Use of a button lock mechanism improves the connection with both stranded wire and thin single wire.
● Compatible with both single and stranded wire.
● Plug and receptacle have a structure for preventing reverse insertion.


Specifications

Rating 300 VDC - 10 A
Withstand Voltage 2,000 VAC (1 min)
Insulation Resistance 500 VDC, 100 MΩ or more
Contact Resistance (Initial Value) 20 mΩ or less
Standard Acquired UL Standard (for Field Wiring), C-UL Standard,
TÜV Standard (IEC61984)
Pole Number (P) 2, 3, 4
Main Insulation Material Body: Nylon 66 (UL94V-0), Buttons: Nylon 66 (UL94V-0)
Rated Compatible Electric Wire Single Wire: φ1.2 mm (AWG16), Stranded Wire: φ1.25 mm (2 AWG16)
Usable Wire Range Single Wire: φ0.4 mm ~ φ1.6 mm (AWG26 - AWG14)
Stranded Wire: 0.2 mm2 ~ 2.0 mm (2 AWG24 - AWG14)
Standard Stripped Wire Length 10 mm
Recommended Compatible Tool Flathead Screwdriver * For the push-in button type any tool can be used

Basic Information

Application Cable to cable Allowable Current(A) 10 Allowable Voltage(V) 300
Connection direction Straight Protection function (environmentally resistant) None Removal method Others

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)