Crimp Terminal, Dedicated Crimping Tool, Manual Tools (7GOU-A)

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (7GOU-A)
  • On Sale Till 31/07/2018

Manual crimping tools for closed ended connections with insulation. UL/CSA standard products.

  • UL
  • CSA

● It can be used for CE-1, CE-2, and CE-5 insulated closed end connectors.

PDF

Part Number

Configured Part Number is shown.

7GOU-A

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (7GOU-A):Related Image

More Information

Specifications
Size (Total Length)
270mm
Weight440g
Part Number
7GOU-A
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable type Insulation Crimp Terminal Terminal shape Closed End Connector (CE-1, CE-2, CE-5) Product classification Crimping Tool

Please check the type/dimensions/specifications of the part 7GOU-A in the Crimp Terminal, Dedicated Crimping Tool, Manual Tools (7GOU-A) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)