Optical Cord Type / Indoor Use / Multi-Mode / SC-SC Attached to Both Ends

Optical Cord Type / Indoor Use / Multi-Mode / SC-SC Attached to Both Ends
  • Volume Discount

Inexpensive type, ready-to-ship optical fiber


Inexpensive type, ready-to-ship optical fiber

· Appearance and specifications are subject to change without notice.

Specification Table

Optical Cord Type / Indoor Use / Multi-Mode / SC-SC Attached to Both Ends: Related image 

Overview of Specifications

Specifications
StandardIEEE802.3/u
(10BASE-F, 100BASE-SX/FX, 1000BASE-SX/LX)
Wire TypeIndoor-use multi-mode (GI) duplex 2-core
Core Diameter62.5 μm
Supported wavelengths850 nm / 1,300 nm
Outer Diameter2.8 mm × 2-core, UL supported
Minimum Bending RadiusCable diameter × 20
WeightApprox. 14 g/m (excluding connector part)
Part Number
NWGFC-MSCSCD-62-1
NWGFC-MSCSCD-62-3
NWGFC-MSCSCD-62-5
NWGFC-MSCSCD-62-10
Part NumberVolume DiscountDays to ShipRoHSTotal length
(m)
Available 2 Day(s) or more 61
Available 2 Day(s) or more 63
Available 2 Day(s) or more 65
Available 2 Day(s) or more 610

Loading...

  1. 1

Basic Information

Operating Environment Indoor Cable Type Multi Number Of Cores 2-core
Connector CN1 side SC Connector CN2 side SC Cable (cord, assembly) Cord
Core diameter(μm) 62.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)