AC Cord, Fixed Length (PSE), Single-Side Cut-Off Plug, Connector Type: Straight

Brand :
MISUMI
Caution
- Tracking resistance requirement according to partially revised PSE standards [compatibility check confirmed] product.
Product Description
This is a single-side cut-off plug using glasses-shaped cord, which can be used at a rating of 7 A-125 V.

Rated 7A-125V, 2 pin cord
*See >> here for international safety standards.
*See >> here for international plug shapes
Specification Table
| Model | Overall Length |
| EM2P-7A-2 | 2 m |
| EM2P-7A-3 | 3m |