AC Cord, Fixed Length (PSE), Single-Side Cut-Off Plug, (With Earth), Plug Shape: A-2

Brand :
MISUMI
Caution
- Sequentially replacing with compliant parts based onrequirements for tracking resistance according to partially revised PSE standards Incorporate into products by March 17, 2016.
Product Description
This is a single-side cut-off plug using heat resistance cord with ground wire, which can be used at a rating of 7 A-125 V.

Rated 7A-125V, grounded heat resistant cord
*See >> here for international safety standards.
*See >> here for international plug shapes
Specification Table
| Model | Overall Length |
| EM2PAN-2 | 2 m |
| EM2PAN-3 | 3m |
| EM2PAN-5 | 5m |