AC Cord, Fixed Length (PSE), With Both Ends, Connector Type: Straight

Brand :
MISUMI
Caution
- Tracking resistance requirement according to partially revised PSE standards [compatibility check confirmed] product.
Product Description
This is AC cord with both ends and with an earth pin using a C13 socket and heat-resistant cord, which can be used at a rating of 7 A-125 V.

Rated 7A-125V, heat resistant cord
*See >> here for international safety standards.
*See >> here for international plug shape
· See the >> product page for new disconnection prevention fixtures available for this AC cord
Specification Table
| Model | Overall Length |
| EM3P-7AW-2 | 2 m |
| EM3P-7AW-3 | 3m |