AC Cord, Fixed Length (PSE), With Both Ends

Brand :
MISUMI
Caution
- Tracking resistance requirement according to partially revised PSE standards [compatibility check confirmed] product.
Product Description
This is right angle socket AC cord with both ends and with an earth pin using a C13 socket, which can be used at a rating of 12 A-125 V.

12A-125V rated right-angle socket
See >> the product page for convenient disconnection prevention fittings
*See >> here for international safety standards.
*See >> here for international plug shapes
Specification Table
| Model | Overall Length |
| JP-BI-JPSLK-2 | 2 m |
| JP-BI-JPSLK-3 | 3m |