AC Cord, Fixed Length (PSE), Attached to Both Ends

Brand :
MISUMI
Caution
- Tracking resistance requirement according to partially revised PSE standards [compatibility check confirmed] product.
Product Description
[Specifications]·High voltage compatible type at a rating of 15 A-250 V. ·Connector shape: Straight

Cord for 15A-250V rated parallel plug round
*See >> here for international safety standards.
*See >> here for international plug shapes
Specification Table
| Model | Overall Length |
| JP250JPSS-3 | 3m |