• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

IEC Standard Socket (UL, CSA) / C15, C19

IEC Standard Socket (UL, CSA) / C15, C19
  • Volume Discount

[UL/VDE/CSA (C19 Power Strip Only)] IEC standard certified C14/C20 outlet plug.

  • UL
  • CSA
  • VDE

●IEC60320 (previous IEC320) socket (female).
●Excellent heat resistance to withstand temperatures of up to 120°C.
●UL No. E104304 (Straight, L Type)
  UL No. E57445 (Flat)

・ Not certified according to the Act on Product Safety of Electrical Appliance and Material of Japan, so Japanese domestic use is prohibited.
83012720 terminal parts with and without metal clips are mixed, but this does not affect product
. See the bottom of the page for details.
Returns and/or exchanges based on the above are not accepted.

Specification Table

IEC Standard Socket (UL, CSA) / C15, C19: Related image
Model NumberType¥ Normal Unit Price¥Slide Unit PriceWeight
(g)
1 to 9 pcs10 to 19 pcs20 to 49 pcs
83012700Straight Female1,7521,6231,53431
83012720L Type Female2,0391,8901,81134
83011380Flat Female2,8902,7222,54439

Overview of Specifications

Specifications
Rated CurrentStraight, L Type: 15 A (UL CSA), 10 A (VDE)
Flat: 21 A (UL CSA)
Rated Voltage250 VAC or less
Operating Temperature+120°C (Straight, L Type), +70°C (Flat)
Connector TypeStraight, L Type: IEC60320 C15 Type
Flat: IEC60320 C19 Type
Inlet MaterialHeat Resistant Polyamide Resin
Applicable Wire Size1.25 mm2 to 1.5 mm2× 3-core
Or AWG 16× 3-core / Crimp Terminal not usable
Tightening Specifications
Tightening Torque Value(83012700,83012720)
Terminal0.5 Nm
Cable0.3 Nm
Outer Cover0.3 Nm

Tightening Torque Value(83011380)
Terminal0.8Nm
Cable0.5 Nm
Outer Cover0.5 Nm
IEC Standard Socket (UL, CSA) / C15, C19: Related image
Part Number
83011380
83012700
Part NumberVolume DiscountDays to ShipShape Rated Current
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Available 1 Day(s) or more [Other] IEC C192196.531.524
Available 1 Day(s) [Other] IEC C1510 ~ 158728.821

Loading...

  1. 1

Outline Drawing

IEC Standard Socket (UL, CSA) / C15, C19: Related image

IEC Standard Socket (UL, CSA) / C15, C19: Related image

Basic Information

Type Socket Rated Voltage(V) 250 NEMA standard presence None
Representative Standard UL / CSA Other standards (VDE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)