Commercial Locking Model Outlet-Outlet (Embedded Model)

Brand :
MISUMI
Caution
Product Description
A hook and recessed outlet ideal for storage inside the wall A general-purpose hook outlet that is used to supply power by being inserted into a device or panel. Since it is a conventional type, you can use a cover plate with a mounting hole spacing of 60.5 mm or 101 mm, which is generally available on the market.

· General hook model outlet that can be fitted to devices or panels and used to supply power.
· A conventional model that allows the usage of commercially available cover plates with mounting hole pitches of 60.5 mm and 101 mm.

· Care must be taken when selecting a matching part since the hook blade shape can vary depending on the rating and standard. The combination must be made with products of the same category.
· Cover plates with 60 mm mounting holes cannot be used.
· This product does not have waterproof functionality. Avoid use in areas with a risk of contact with water.
Specifications

| Model | Number of Cores | Rating | Weight g | Combination Group * | |
| Current (A) | Voltage (V) | ||||
| 3110 | Ground + 2P | 15 | 125 | 65 | A |
| 3210-L5 | 20 | 76 | B | ||
| 3310-L5 | 30 | 139 | C | ||
| 3120-1 | Ground + 2P | 15 | 250 | 65 | D |
| 3220-L6 | 20 | 76 | E | ||
| 3320-L6 | 30 | 139 | F | ||
| 3220 | 3P | 20 | 250 | 94 | G |
| 3320 | 30 | 140 | H | ||
| G50 | Ground + 3P | 15 | 250 | 78 | I |
| 4220 | 20 | 112 | J | ||
| 4320 | 30 | 158 | K | ||
| 4320-L15 | 30 | 158 | L | ||