Commercial Locking Model Outlet-Outlet (Device Mounting Model)

Brand :
MISUMI
Caution
Product Description
A hook device outlet that is ideal for storage inside equipment A hook outlet dedicated for equipment, used to supply power by being inserted into a device or panel. Since there is no need for conventional mounting brackets with 83.5 mm or 101 mm intervals to mount on the cover plate or equipment, it can also be used for compact equipment where it is difficult to secure a mounting location.

· Dedicated equipment hooking model outlet that can be fitted to devices or panels and used to supply power.
· Does not require any 83.5 mm or 101 mm conventional brackets for mounting on cover plates or devices, and can be used for compact equipment where it is difficult to secure sufficient installation space.

· Care must be taken when selecting a matching part since the hook blade shape can vary depending on the rating and standard. The combination must be made with products of the same category.
· This product does not have a waterproof functionality. Avoid use in areas with a risk of contact with water.
· Cover plates with 60.5 mm or 101 mm mounting hole pitches cannot be used.
Specifications

| Model | Number of Cores | Rating | Weight g | Combination Group * | |
| Current (A) | Voltage (V) | ||||
| 3110-P | Ground + 2P | 15 | 125 | 57 | A |
| 3210-L5-P | 20 | 68 | B | ||
| 3310-L5-P | 30 | 133 | C | ||
| 3120-P | Ground + 2P | 15 | 250 | 56 | D |
| 3220-L6-P | 20 | 68 | E | ||
| 3320-L6-P | 30 | 133 | F | ||
| 3220-P | 3P | 20 | 250 | 84 | G |
| 3320-P | 30 | 132 | H | ||
| 4220-P | Ground + 3P | 20 | 250 | 102 | J |
| 4320-P | 30 | 150 | K | ||
| 4320-L15-P | 30 | 150 | L | ||