Adapter-B3/BF/SE/O Model ⇔ A Model

Brand :
MISUMI
Caution
Product Description
[Specifications]·This is an adapter that can convert each type of blade to A type.

· It allows a wide range of plugs to be inserted into the A model sockets used in Japan and the USA.

· Does not convert voltage.
· It cannot be used for industrial applications.
· Not standards approved. Not for general household use.
More Information

| Rating | 250 VAC-10A |
| Material | Polycarbonate |
| Weight | 34g |