(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

KVC36 0.5 mm2 Layer Model

KVC36 0.5 mm<Sup>2</Sup> Layer Model

Cable for 300 V UL-AWM Standard Signals

  • c-UL
  • VW-1
  • FT-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Less than 100 V

● Flexible / oil-resistant model cables for weak circuit signals.

· This product is compatible with "UL Traceability Program / Processed Wire."
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

PDF

Specifications

KVC36 0.5 mm<Sup>2</Sup> Layer Model:Related Image2 Layer Type:Related Image">2 Layer Model:Related Image">

Model NumberSection Area
(mm2)
Number of CoresTotal Length
or
Specified Length
KVC360.521
~
100
(Specify 1 m
Increments)
3
4
6
8
10
12
14
16
20
24
30
40

More Information

KVC36 0.5 mm<Sup>2</Sup> Layer Model:Related Image2 Layer Type:Related Image">2 Layer Model:Related Image">
KVC36 0.5 mm<Sup>2</Sup> Layer Model:Related Image2 Layer Type:Related Image">2 Layer Model:Related Image">

Specifications
Model NumberSection Area
(mm2)
Number of CoresAWG
Estimate *1
Twisted
Structure
(See Figure)
Finished *7
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 4
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
KVC360.5220Core / Layer Stranding4.8281034.3 or less50 or more200022/0.180.95N/A0.35PVC1.650.75PVCULAWM
2937
c-UL
35.1409
45.5458
67.37571.05ULAWM
2935
c-UL
87.8906
109.0115
129.3125
149.71405
1610.0160
2011.51951.1
2412.5235
3013.528041.15
4015.5365


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 Allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other


Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.930.860.770.680.580.450.26
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.93 = 9.3 (A) when the ambient temperature is 40°C at 2-core 0.5mm2  

Wire Core Identification Table
Number of Core LinesWire Core Identification Method
12-core or lessInsulator Coloring Method
(Order: Black, White, Red, Green, Yellow, Brown, Blue, Gray, Orange, Purple, Pink, Light Green)
13-core or moreNumbering Method
(Numbers 1,2, 3,4... are consecutively printed on the surface of the white insulator)

KVC36 0.5 mm<Sup>2</Sup> Layer Model:Related Image2 Layer Type:Related Image">2 Layer Model:Related Image">


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*5 Stock products are indicated with T or A in the price column at right.
*6 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Part Number
KVC36-0.5-2-1
KVC36-0.5-2-2
KVC36-0.5-2-3
KVC36-0.5-2-4
KVC36-0.5-2-5
KVC36-0.5-2-6
KVC36-0.5-2-7
KVC36-0.5-2-8
KVC36-0.5-2-9
KVC36-0.5-2-10
KVC36-0.5-2-11
KVC36-0.5-2-12
KVC36-0.5-2-13
KVC36-0.5-2-14
KVC36-0.5-2-15
KVC36-0.5-2-16
KVC36-0.5-2-17
KVC36-0.5-2-18
KVC36-0.5-2-19
KVC36-0.5-2-20
KVC36-0.5-2-21
KVC36-0.5-2-22
KVC36-0.5-2-23
KVC36-0.5-2-24
KVC36-0.5-2-25
KVC36-0.5-2-26
KVC36-0.5-2-27
KVC36-0.5-2-28
KVC36-0.5-2-29
KVC36-0.5-2-30
KVC36-0.5-2-31
KVC36-0.5-2-32
KVC36-0.5-2-33
KVC36-0.5-2-34
KVC36-0.5-2-35
KVC36-0.5-2-36
KVC36-0.5-2-37
KVC36-0.5-2-38
KVC36-0.5-2-39
KVC36-0.5-2-40
KVC36-0.5-2-41
KVC36-0.5-2-42
KVC36-0.5-2-43
KVC36-0.5-2-44
KVC36-0.5-2-45
KVC36-0.5-2-46
KVC36-0.5-2-47
KVC36-0.5-2-48
KVC36-0.5-2-49
KVC36-0.5-2-50
KVC36-0.5-2-51
KVC36-0.5-2-52
KVC36-0.5-2-53
KVC36-0.5-2-54
KVC36-0.5-2-55
KVC36-0.5-2-56
KVC36-0.5-2-57
KVC36-0.5-2-58
KVC36-0.5-2-59
KVC36-0.5-2-60
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Power supply/signal Other properties
2 Day(s) or more -124.8Dual usePliability
2 Day(s) or more -224.8Dual usePliability
2 Day(s) or more -324.8Dual usePliability
2 Day(s) or more -424.8Dual usePliability
2 Day(s) or more -524.8Dual usePliability
2 Day(s) or more -624.8Dual usePliability
2 Day(s) or more -724.8Dual usePliability
2 Day(s) or more -824.8Dual usePliability
2 Day(s) or more -924.8Dual usePliability
2 Day(s) or more -1024.8Dual usePliability
2 Day(s) or more -1124.8Dual usePliability
2 Day(s) or more -1224.8Dual usePliability
2 Day(s) or more -1324.8Dual usePliability
2 Day(s) or more -1424.8Dual usePliability
2 Day(s) or more -1524.8Dual usePliability
2 Day(s) or more -1624.8Dual usePliability
2 Day(s) or more -1724.8Dual usePliability
2 Day(s) or more -1824.8Dual usePliability
2 Day(s) or more -1924.8Dual usePliability
2 Day(s) or more -2024.8Dual usePliability
2 Day(s) or more -2124.8Dual usePliability
2 Day(s) or more -2224.8Dual usePliability
2 Day(s) or more -2324.8Dual usePliability
2 Day(s) or more -2424.8Dual usePliability
2 Day(s) or more -2524.8Dual usePliability
2 Day(s) or more -2624.8Dual usePliability
2 Day(s) or more -2724.8Dual usePliability
2 Day(s) or more -2824.8Dual usePliability
2 Day(s) or more -2924.8Dual usePliability
2 Day(s) or more -3024.8Dual usePliability
2 Day(s) or more -3124.8Dual usePliability
2 Day(s) or more -3224.8Dual usePliability
2 Day(s) or more -3324.8Dual usePliability
2 Day(s) or more -3424.8Dual usePliability
2 Day(s) or more -3524.8Dual usePliability
2 Day(s) or more -3624.8Dual usePliability
2 Day(s) or more -3724.8Dual usePliability
2 Day(s) or more -3824.8Dual usePliability
2 Day(s) or more -3924.8Dual usePliability
2 Day(s) or more -4024.8Dual usePliability
2 Day(s) or more -4124.8Dual usePliability
2 Day(s) or more -4224.8Dual usePliability
2 Day(s) or more -4324.8Dual usePliability
2 Day(s) or more -4424.8Dual usePliability
2 Day(s) or more -4524.8Dual usePliability
2 Day(s) or more -4624.8Dual usePliability
2 Day(s) or more -4724.8Dual usePliability
2 Day(s) or more -4824.8Dual usePliability
2 Day(s) or more -4924.8Dual usePliability
2 Day(s) or more -5024.8Dual usePliability
2 Day(s) or more -5124.8Dual usePliability
2 Day(s) or more -5224.8Dual usePliability
2 Day(s) or more -5324.8Dual usePliability
2 Day(s) or more -5424.8Dual usePliability
2 Day(s) or more -5524.8Dual usePliability
2 Day(s) or more -5624.8Dual usePliability
2 Day(s) or more -5724.8Dual usePliability
2 Day(s) or more -5824.8Dual usePliability
2 Day(s) or more -5924.8Dual usePliability
2 Day(s) or more -6024.8Dual usePliability

Loading...

Basic Information

Conductor Cross Section(mm2) 0.5 AWG size(AWG) 20 Rated Voltage 300V
Shield None Properties Oil resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Black Sheath (outer coating) material PVC Insulation body materials PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)