• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

300 V PSE Supported

300 V PSE Supported
  • Volume Discount

Curl cord model with stretching qualities that make it ideal for bends

  • PSE Law
  • For Power Supply
  • For Signal
  • Flex-Resistant
  • Strand Wire
  • 300 V


● Dedicated VCTF, processed to be curly.
● It can be used as cables for power lines and control lines where expansibility is required.
● Coil extends 2.5 times longer when stretched.

· Be careful not to confuse the specified length and quantity when placing an order.
· Use within the specification temperature range 0 – 60°C.

PDF

Specifications

300 V PSE Supported:Related Image

Model Section Area
(mm2)
Number of Cores Sheath Color Total Length
(m)
ECVCTF 0.75
* (AWG18)
2 BK (Black) 1
·
2
·
3
3
4
1.25
* (AWG16)
2
3
2.0
* (AWG14)
2
4

* (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.

More Information

300 V PSE Supported:Related Image  
 
Specifications

Model Section Area
(mm2)
Number of Cores Sheath
Color
Total Length
(m)
Coil
Outer Diameter (D)
Approx. mm
Conductor Insulator (PVC) Sheath (PVC) Allowable
Current
A
Conductor Resistance
Ω / km (20°C)
Insulation Resistance
MΩkm (20°C)
Test
Voltage
V / Min
Approximate
Mass
kg/km
Structure
(Strands / mm)
Outer Diameter
(mm)
Thickness
(mm)
Outer Diameter
(mm)
Thickness
(mm)
FinishedOuter Diameter
(mm)
ECVCTF 0.75
* (AWG18)
2 BK (Black) 1
/
2
/
3
20.00 67 / 0.12 1.1 0.60 2.30 1.20 7.00 7 25.1 5 or more 3000 60
3 20.72 67 / 0.12 1.1 0.60 2.30 1.20 7.36 7 70
4 23.90 67 / 0.12 1.1 0.60 2.30 1.20 7.95 7 90
1.25
* (AWG16)
2 23.60 112 / 0.12 1.5 0.60 2.70 1.20 7.80 12 15.1 80
3 24.44 112 / 0.12 1.5 0.60 2.70 1.20 8.22 12 95
2.0
* (AWG14)
2 24.80 79 / 0.18 1.8 0.60 3.00 1.20 8.40 17 9.79 100
4 31.28 79 / 0.18 1.8 0.60 3.00 1.20 9.64 17 150
 

* (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* Can be used as a cord below 300 V, but when plugs and connectors are mounted on the terminal, the applicable value should be that displayed on the label. Please be careful.  
 
Current Reduction Factor

Ambient Temperature (°C) 35 40 45 50 55 60
Current Reduction Factor 0.91 0.82 0.71 0.58 0.41 0

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 7 x 0.82 = 5.74 (A) when the ambient temperature is 40°C at 2-core 0.75mm2

Part Number
ECVCTF-0.75-2-BK-1
ECVCTF-0.75-2-BK-2
ECVCTF-0.75-2-BK-3
ECVCTF-0.75-3-BK-1
ECVCTF-0.75-3-BK-2
ECVCTF-0.75-3-BK-3
ECVCTF-0.75-4-BK-1
ECVCTF-0.75-4-BK-2
ECVCTF-0.75-4-BK-3
ECVCTF-1.25-2-BK-1
ECVCTF-1.25-2-BK-2
ECVCTF-1.25-2-BK-3
ECVCTF-1.25-3-BK-1
ECVCTF-1.25-3-BK-2
ECVCTF-1.25-3-BK-3
ECVCTF-2.0-2-BK-1
ECVCTF-2.0-2-BK-2
ECVCTF-2.0-2-BK-3
ECVCTF-2.0-4-BK-1
ECVCTF-2.0-4-BK-2
ECVCTF-2.0-4-BK-3
Part NumberVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Other properties
Available Quote 10.75182Elastic
Available Quote 20.75182Elastic
Available Quote 30.75182Elastic
Available Quote 10.75183Elastic
Available Quote 20.75183Elastic
Available Quote 30.75183Elastic
Available Quote 10.75184Elastic
Available Quote 20.75184Elastic
Available Quote 30.75184Elastic
Available Quote 11.25162Elastic
Available Quote 21.25162Elastic
Available Quote 31.25162Elastic
Available Quote 11.25163Elastic
Available Quote 21.25163Elastic
Available Quote 31.25163Elastic
Available Quote 12142Elastic
Available Quote 22142Elastic
Available Quote 32142Elastic
Available Quote 12144Elastic
Available Quote 22144Elastic
Available Quote 32144Elastic

Loading...

  1. 1

Basic Information

Rated Voltage 300V Shield None Representative Standard PSE
Sheath (outer coating) material PVC Insulation body materials PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)