• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wire Fixture Sticker (Steel / with Sponge)【100 Pieces Per Package】

Wire Fixture Sticker (Steel / with Sponge)
  • Volume Discount

Steel wire fastening stickers with sponge


● Maintains its adhesive strength and stability over a long period, allowing for secure mounting.
● This product will not change color as the exterior has been color coated (gray).
● The part that holds the wires uses a sponge insulation to protect the wire jacket from damage. An adhesive sticker that works effectively on corrugated and rough surfaces.

PDF

Part Number

Configured Part Number is shown.

Specifications

Wire Fixture Sticker (Steel / with Sponge):Related Image

1 Pack Unit 100-piece Pack
(Unit: mm)
Model NumberWHArm LengthWeight
(g / piece)
P-102G19.59 ~ 1014.50.60
P-103G10250.81
P-104G25201.51
P-105G13282.10
P-106G15382.91

More Information

Wire Fixture Sticker (Steel / with Sponge):Related Image
Wire Fixture Sticker (Steel / with Sponge):Related Image
Specifications
MaterialIron (Galvanized Color),
Foam Insulator
Operating Temperature Range-40°C ~ +80°C
ColorGray
Part Number
P-102G
P-103G
P-104G
P-105G
P-106G
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSW dimension
(mm)

100 Pieces Per Package

Available 2 Day(s) or more 1019.5

100 Pieces Per Package

Available 2 Day(s) or more 1019.5

100 Pieces Per Package

Available 2 Day(s) or more 1025

100 Pieces Per Package

Available 2 Day(s) or more 1025

100 Pieces Per Package

Available 2 Day(s) or more 1025

Loading...

  1. 1

Basic Information

Material Iron, Foam Insulator Operating temperature range(℃) -40 ~ 80 Color Gray
Number with packs(Piece) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)