Wire Fixture Sticker (Steel / Resin Coating)【100 Pieces Per Package】

Wire Fixture Sticker (Steel / Resin Coating)
  • Volume Discount

Wire fastening sticker with excellent insulation properties


● Vinyl coated for excellent insulation and to protect the cable jacket from becoming damaged.
● You can fix cables to any location on panels or walls with this double sided tape.

* Depending on the quantity of your order, delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

PDF

Part Number

Configured Part Number is shown.

Specifications

Wire Fixture Sticker (Steel / Resin Coating):Related Image

1 Pack Unit 100-piece Pack
(Unit: mm)
Model NumberQuantity per
Pack
Compatible Wire Outer DiameterHeight
(When fixing wires)
Weight
(g / Piece)
ED-20GN100P
(100-piece Pack)
2.5 ~ 3121.4
ED-25GN5 ~ 7202.8
WD-30GN10 ~ 12183.8

More Information

Wire Fixture Sticker (Steel / Resin Coating):Related Image
Wire Fixture Sticker (Steel / Resin Coating):Related Image

Specifications
MaterialSteel (Vinyl Chloride Coating)
Operating Temperature Range-10°C ~ +90°C
ColorBlack
Part Number
ED-20GN-100P
ED-25GN-100P
WD-30GN-100P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipConforming wire outer diameter
(Ф mm)

100 Pieces Per Package

Available 2 Day(s) or more 2.5 ~ 3

100 Pieces Per Package

Available 2 Day(s) or more 5 ~ 7

100 Pieces Per Package

Available 2 Day(s) or more 10 ~ 12

Loading...

  1. 1

Basic Information

Material Steel (Vinyl Chloride Coating) Operating temperature range(℃) -10 ~ 90 Color Black
Number with packs(Piece) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)