Cable Tie Fixture (for Snap Stopper)【100 Pieces Per Package】

Cable Tie Fixture (for Snap Stopper)
  • Volume Discount

Snap stopper model cable tie fixture, milky white 66 nylon UL94V-2. Package sold in 100-piece sets

PDF

Part Number

Configured Part Number is shown.

PBM9-100P

Specifications

Cable Tie Fixture (for Snap Stopper):Related Image

1-pack 100-piece Pack

More Information

Cable Tie Fixture (for Snap Stopper):Related Image

Cable Tie Fixture (for Snap Stopper):Related Image

Specifications

Mounting Hole DiameterØ6.2 mm
Mounting Plate Thickness2mm
Material66 Nylon UL94V-2
Operating Temperature Range-40°C ~ +85°C
ColorMilky White

Part Number
PBM9-100P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

100 Pieces Per Package

Available 2 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material 66 Nylon (UL94V-2) Mounting hole diameter ∅(mm) 6.2 Fixing Method Snap Stopper Model
Color Milky White

Please check the type/dimensions/specifications of the part PBM9-100P in the Cable Tie Fixture (for Snap Stopper) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)