• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Molding for Floor Wiring (Arch Model)

Molding for Floor Wiring (Arch Model)
  • Volume Discount

Low-profile model molding with excellent workability that is easy to install, since double-sided tape is mounted to the base.
Catch prevention of the truck due to the arch structure


● A cable duct that is easily mounted on floors, walls and other surfaces using double sided tape.
● With its arched design, you do not need to worry about dollies catching or workers tripping when installing it on pathways.

* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

PDF

Part Number

Configured Part Number is shown.

Specifications

Molding for Floor Wiring (Arch Model):Related Image

Model NumberSize (mm)Weight
(g)
Total LengthW1W2W3HH1
RD-200-R1000
(±5)
208-6477
RD-300-R3011-86153
RD-400-R4016-9.57200
RD-500-R5320-118358
RD-600-R6330-139430
RD-700-R70-181510490
RD-900-R85.7-23.219.815.8713
RD-1200-R112.6-33.326.321.4948
●For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
●Depending on the quantity of your order, delivery time may require an estimate.

More Information

Molding for Floor Wiring (Arch Model):Related Image
Molding for Floor Wiring (Arch Model):Related Image
Specifications
MaterialHard Vinyl Chloride
Operating Temperature Range-40°C ~ +85°C
ColorGray
Part Number
RD-1200-R
RD-200-R
RD-300-R
RD-400-R
RD-500-R
RD-600-R
RD-700-R
RD-900-R
Part NumberVolume DiscountDays to ShipWidth
(mm)
Height
(mm)
Available 2 Day(s) or more 112.626.3
Available 2 Day(s) or more 206
Available 2 Day(s) or more 308
Available 2 Day(s) or more 409.5
2 Day(s) or more 5311
2 Day(s) or more 6313
Available 2 Day(s) or more 7015
Available 2 Day(s) or more 85.719.8

Loading...

  1. 1

Basic Information

Material Hard Vinyl Chloride Operating temperature range(℃) -40 ~ 85 Color Gray
Total length(mm) 1000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)