Molding for Wall Wiring (Low-profile / With Double-sided Tape)

Molding for Wall Wiring (Low-profile / With Double-sided Tape)
  • Volume Discount

Low-profile model molding with excellent workability that is easy to install, since double-sided tape is mounted to the base


● A cable duct that is easily mounted on walls and other surfaces using double sided tape.
● Low profile model.

* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

PDF

Part Number

Configured Part Number is shown.

Specifications

Molding for Wall Wiring (Low-profile / With Double-sided Tape):Related Image

Model NumberDimensions (mm)Weight
(g)
Total LengthW1W2HAB
JD-1-R100010.48.6816.39.84101
JD-2-R14.511.5821.110.2118
JD-3-R18.816.410.825.513.1173
JD-4-R23.519.512.232.516.1266

More Information

Molding for Wall Wiring (Low-profile / With Double-sided Tape):Related Image
Molding for Wall Wiring (Low-profile / With Double-sided Tape):Related Image
Specifications
MaterialHard Vinyl Chloride
Operating Temperature Range-40°C ~ +85°C
ColorGray
Part Number
JD-1-R
JD-2-R
JD-3-R
JD-4-R
Part NumberVolume DiscountDays to ShipWidth
(mm)
Height
(mm)
Available 2 Day(s) or more 16.39.84
Available 2 Day(s) or more 21.110.2
Available 2 Day(s) or more 25.513.1
Available 2 Day(s) or more 32.516.1

Loading...

  1. 1

Basic Information

Material Hard Vinyl Chloride Operating temperature range(℃) -40 ~ 85 Color Gray
Total length(mm) 1000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)