Coaxial Cable Wire Stripper

Coaxial Cable Wire Stripper

Coaxial cable skin that can be peeled easily


● With 2 Spare Blades
● Size: 55 (Height) x 110 (Width) x 40 (Thickness)
● Weight: 103 g
Coaxial cables can be stripped easily. Most people have found themselves failing to strip a coaxial cable cleanly. With TOR-1C, anybody can strip cables evenly regardless of worker or experience.
● Applicable Cable
5C-2V; 5C-FB; 5C-FV; 3C-2V; TVECX; TVEFCX
● There is a picture as a guideline for stripping wires on the body of TOR-1C. The front side is for 5C-2V and 5C-FB-FV. The back side is for 3C2V, TVECX, and TVEFCX.
You can strip accurately by following the guide on the left.

PDF

Part Number

Configured Part Number is shown.

TOR-1C

Specifications

Coaxial Cable Wire Stripper:Related Image

Part Number
TOR-1C
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Example

Coaxial Cable Wire Stripper:Related Image

Basic Information

Product name Dedicated Strippers for Coaxial Cables Weight(g) 103 Outer diameter dimensions(cm/mm) 55 (Height) x 110 (Width) x 40 (Thickness)

Please check the type/dimensions/specifications of the part TOR-1C in the Coaxial Cable Wire Stripper series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)