Immediate Shipping Stainless Steel Box, SBOSX Series

Brand :
MISUMI
Caution
Product Description
Standard fixed size, handle type stainless steel box.

· Stainless steel box which can be used to store a wide range of control devices.
· Uses a lockable waterproof flat handle.
· The surface is hairline processed.
· Drilling is also possible.
Specification Table

| Model | Unit Price | Size (unit: mm) | Intermediate Plate Size (Unit: mm) | Weight (Unit: kg) | ||||
| 1 to 9 pcs | 10 to 99 pcs | W | H | D | W | H | ||
| SBOSX304012 | - | - | 300 | 400 | 120 | 220 | 320 | 8.5 |
| SBOSX404012 | - | - | 400 | 400 | 120 | 320 | 320 | 11.0 |
| SBOSX304016 | - | - | 300 | 400 | 160 | 220 | 320 | 9.1 |
| SBOSX404016 | - | - | 400 | 400 | 160 | 320 | 320 | 11.7 |
| SBOSX405016 | - | - | 400 | 500 | 160 | 320 | 420 | 14.1 |
| SBOSX506016 | - | - | 500 | 600 | 160 | 420 | 520 | 20.2 |
| SBOSX304020 | - | - | 300 | 400 | 200 | 220 | 320 | 9.7 |
| SBOSX404020 | - | - | 400 | 400 | 200 | 320 | 320 | 12.5 |
| SBOSX405020 | - | - | 400 | 500 | 200 | 320 | 420 | 14.9 |
| SBOSX506020 | - | - | 500 | 600 | 200 | 420 | 520 | 21.2 |