(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Control Box Small Waterproof Type (Plastic Latch Type)

Control Box Small Waterproof Type (Plastic Latch Type)
  • Volume Discount

Opening/closing type for easy maintenance.

  • TUV
  • IP66
  • Plastic

Opening/closing type
for easy maintenance.

●Plastic latch type enables opening/closing.
● Mounting base included.
●Meets T¨ UV standard.

* Note that the resin of this product has injection marks like those shown in the photo above.
** This product is only available while stock supplies last.

Specification Table

Control Box Small Waterproof Type (Plastic Latch Type): Related Image
Top Cover(Gray)
Top Cover(Transparent)
Model
KBOXNE-AG-1013
KBOXNE-AG-1015
KBOXNE-AG-1020
KBOXNE-AG-1515
KBOXNE-AG-1722
KBOXNE-AG-1727
KBOXNE-AG-1929-S
KBOXNE-AG-1929
KBOXNE-AG-2919
KBOXNE-AG-2535
 
Model
KBOXNE-AT-1013
KBOXNE-AT-1015
KBOXNE-AT-1020
KBOXNE-AT-1515
KBOXNE-AT-1722
KBOXNE-AT-1727
KBOXNE-AT-1929-S
KBOXNE-AT-1929
KBOXNE-AT-2919
KBOXNE-AT-2535





Basic Specifications

 
■Specifications
MaterialTop CoverABS (AG: WHITE GRAY)
Polycarbonate (AT: Transparent)
BodyABS (White Gray)
GasketPolyurethane Foam
LatchPolycarbonate
Base MountABS (White Gray)
BracketStainless Steel(SUS304)
Protection GradeIP66
Operating Temperature Range−40°C to +80°C
Plate Thickness4 mm
Flame Retardant GradeABS UL94-HB
Polycarbonate UL94-V0
 
■ Size Chart
(unit: mm)
ModelAA2A3A4BB2B3B4B5CC1C2AG Dead Weight(g)AT Dead Weight(g)
KBOXNE-A-10131008066130111968074705020192202
KBOXNE-A-1015100806615012811610094705020224236
KBOXNE-A-10201008066200180166150145705020280295
KBOXNE-A-151515012712015012712011095907020350362
KBOXNE-A-17221701501362202001861601251108030582624
KBOXNE-A-17271701501352702502362101751108030712760
KBOXNE-A-1929-S1901681561202902642532101801007030822862
KBOXNE-A-192919016815612029026425321018014011030958968
 
 
Part Number
KBOXNE-AG-1929-S
KBOXNE-AT-1929-S
KBOXNE-AT-2919
Part NumberVolume DiscountDays to ShipRoHS
Available 2 Day(s) or more -
Available 2 Day(s) or more -
Available 3 Day(s) or more 10

Loading...

  1. 1

Usage Example

Control Box Small Waterproof Type (Plastic Latch Type): Related Image

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)