TSC series carbide high-helical end mill (for shrink fit holder / cutting edge deflection accuracy of 5μm or less)

TSC series carbide high-helical end mill (for shrink fit holder / cutting edge deflection accuracy of 5μm or less)
  • On Sale Till 31/07/2018
  • Volume Discount

A high precision high helical end mill for shrink fit holder. Ideal for the side finishing of high-hardness steel

  • TS
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • B (Stub)

TSC series carbide high-helical end mill (for shrink fit holder / cutting edge deflection accuracy of 5μm or less):Related Image

Part Number
TSC-SHP-MSXB3
TSC-SHP-MSXB4
TSC-SHP-MSXB5
TSC-SHP-MSXB6
TSC-SHP-MSXB8
TSC-SHP-MSXB10
TSC-SHP-MSXB12
Part NumberVolume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Processing Applications Tolerance of OD
(mm)
Figure ● Inventory Product □ Manufacturer Product
Available 2 Day(s) or more 34.54650Flat Surface / Side Surface / Inclined Cutting-0.01 ~ -0.0351
Available 2 Day(s) or more 464650Flat Surface / Side Surface / Inclined Cutting-0.01 ~ -0.0351
Available 2 Day(s) or more 57.54650Flat Surface / Side Surface / Inclined Cutting-0.01 ~ -0.0351
Available 2 Day(s) or more 696650Flat Surface / Side Surface-0.01 ~ -0.0352
Available 2 Day(s) or more 8126865Flat Surface / Side Surface-0.01 ~ -0.0352
Available 2 Day(s) or more 101561070Flat Surface / Side Surface-0.01 ~ -0.0352
Available 2 Day(s) or more 121861275Flat Surface / Side Surface-0.01 ~ -0.0452

Loading...

  1. 1

Specifications

TSC series carbide high-helical end mill (for shrink fit holder / cutting edge deflection accuracy of 5μm or less):Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes Figure
Outer Diameter
D
TSC-SHP-MSXB 3 4.5 50 6 4 1
4 6 50 6 4 1
5 7.5 50 6 4 1
6 9 50 6 6 2
8 12 65 8 6 2
10 15 70 10 6 2
12 18 75 12 6 2


For Cutting Conditions, Refer to >>Click here.

More Information


It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
Blade runout accuracy within 5 μm (our measured ratio) / back taper within 5 μm / shank diameter, tolerance h5 standard, adopted for a high quality tool with minimal quality variation, ideal for side-finishing machining requiring a high accuracy.
Designed to have a blade shape with emphasis on rigidity thanks to the negative blade / slightly rounded tip, suitable for machining heat-treated steel / high hardness steel.
The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it has a high oxidation resistance temperature and high hardness. It is ideal for high speed machining and dry machining of heat-treated / high hardness steel.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Model Highly-Helical Coating For High Hardness (Silicone-Based)
Geometry Ultra-Small R Torsion Angle (θ) Powerful Helix (45° to 60°) Additional Classification Stocked Product

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)