TSC Series Carbide Ball End Mill (R Accuracy ±3μm), for High-Hardness Steel Machining, 2-Flute / Short Model

TSC Series Carbide Ball End Mill (R Accuracy ±3μm), for High-Hardness Steel Machining, 2-Flute / Short Model
  • Volume Discount

The high-hardness steel machining ball end mill of the R Accuracy ± 3μm Series

  • TS
  • High-Hardness Steel
  • 2 Flutes
  • S (Short)

PDF

TSC Series Carbide Ball End Mill (R Accuracy ±3μm), for High-Hardness Steel Machining, 2-Flute / Short Model:Related Image

Part Number
TSC-HP-HBEM2S0.2
TSC-HP-HBEM2S0.3
TSC-HP-HBEM2S0.5
TSC-HP-HBEM2S1
TSC-HP-HBEM2S1.5
TSC-HP-HBEM2S2.5
Part NumberVolume DiscountDays to ShipR Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Outer Diameter D
(mm)
Torsion Availability Figure Length Under Neck (θ)
(Degree)
Available 2 Day(s) or more 0.20.6500.4Included110°
Available 2 Day(s) or more 0.30.9500.6Included110°
Available 2 Day(s) or more 0.51.5501Included110°
Available 2 Day(s) or more 13502Included110°
Available 2 Day(s) or more 1.54.5603Included110°
Available 2 Day(s) or more 2.57.5805Included110°

Loading...

  1. 1

Specifications

TSC Series Carbide Ball End Mill (R Accuracy ±3μm), for High-Hardness Steel Machining, 2-Flute / Short Model:Related Image

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Figure
Tip
R
TSC-HP-HBEM2S 0.2 0.6 0.4 50 6 1
0.3 0.9 0.6 50 6 1
0.5 1.5 1 50 6 1
1 3 2 50 6 1
1.5 4.5 3 60 6 1
2 6 4 70 6 1
2.5 7.5 5 80 6 1
3 9 6 90 6 2


For Cutting Conditions, Refer to >>Click here.

More Information


The R tolerance range within 6 μm (our measured ratio) / shank diameter, tolerance h5 standard, has been adopted. The high quality tools with minimal quality variation
are suitable for high-precision 3-dimensional machining.
It is designed to have a blade shape with an emphasis on rigidity thanks to the radius (R) model negative blade. It is suitable for machining heat-treated steel / high hardness steel.
The seamless shape (blade mounted in one step from the peripheral blade to the rounded center) has a flat and smooth blade runout surface.
The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it has a high oxidation resistance temperature and high hardness. It is ideal for high speed machining and dry machining of heat-treated / high hardness steel.  

[ ! ]As this is a highly accurate product, if Misumi dedicated Q-Value re-grinding is not conducted, then the level of precision may not be reproducible.  

TSC Series Carbide Ball End Mill (R Accuracy ±3μm), for High-Hardness Steel Machining, 2-Flute / Short Model:Related Image
 

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Shank Diameter (d)(mm) 6 R Precision(μm) ±0.003
Processing Applications Curved Surface / Side Surface / Carving / R-Groove Inventory Classification Stocked Product

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)