A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Even allows easy deep engraving of high-hardness steel
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-LS-HBEM2S0.5 |
TSC-LS-HBEM2S1 |
TSC-LS-HBEM2S2 |
TSC-LS-HBEM2S2.5 |
TSC-LS-HBEM2S4 |
TSC-LS-HBEM2S6 |
TSC-LS-HBEM2S8 |
Part Number | Volume Discount | Days to Ship | R Size (mm) | Flute Length (ℓ) (mm) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | R Precision (μm) | Outer Diameter D (mm) | Torsion Availability | Figure | Length Under Neck (θ) (Degree) |
---|---|---|---|---|---|---|---|---|---|---|---|
Available | 2 Day(s) or more | 0.5 | 2 | 70 | 3 | ±0.005 | 1 | Included | 1 | 10° | |
Available | 2 Day(s) or more | 1 | 3 | 70 | 3 | ±0.005 | 2 | Included | 1 | 10° | |
Available | 2 Day(s) or more | 2 | 6 | 100 | 4 | ±0.005 | 4 | Included | 2 | - | |
Available | 2 Day(s) or more | 2.5 | 8 | 100 | 6 | ±0.005 | 5 | Included | 1 | 10° | |
Available | 2 Day(s) or more | 4 | 13 | 160 | 8 | -0.007 ~ +0.003 | 8 | Included | 2 | - | |
Available | 2 Day(s) or more | 6 | 15 | 200 | 12 | -0.007 ~ +0.003 | 12 | Included | 2 | - | |
Available | 2 Day(s) or more | 8 | 20 | 220 | 16 | ±0.01 | 16 | Included | 2 | - |
Loading...
Model Number | Flute Length ℓ |
Outer Diameter D |
Overall Length L |
Shank Diameter d |
Figure | |
Tip R |
||||||
TSC-LS-HBEM2S | 0.5 | 2 | 1 | 70 | 3 | 1 |
1 | 3 | 2 | 70 | 3 | 1 | |
1.5 | 4 | 3 | 80 | 3 | 2 | |
2 | 6 | 4 | 100 | 4 | 2 | |
2.5 | 8 | 5 | 100 | 6 | 1 | |
3 | 10 | 6 | 140 | 6 | 2 | |
4 | 13 | 8 | 160 | 8 | 2 | |
5 | 15 | 10 | 180 | 10 | 2 | |
6 | 15 | 12 | 200 | 12 | 2 | |
8 | 20 | 16 | 220 | 16 | 2 |
For Cutting Conditions, Refer to >>Click here.
● Improved R accuracy makes it ideal for high-accuracy 3-dimensional machining.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
● The long shank models are ideal for machining deep grooves.
● Capable of machining high hardness steel up to 65 HRC.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
MISUMI
Days to Ship : 2 Day(s) or more
MISUMI
Days to Ship : 2 Day(s) or more
MISUMI
Days to Ship : 2 Day(s) or more
MISUMI
Days to Ship : 2 Day(s) or more
MISUMI
Days to Ship : 2 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy