• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 4-Flute / Short Model

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 4-Flute / Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

4-flute type for high-hardness steel machining that's capable of high feed

  • TS
  • High-Hardness Steel
  • 4 Flutes
  • S (Short)

PDF

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 4-Flute / Short Model:Related Image

Part Number
SN-TSC-HBEM4S3-[14-59/1]-9
SN-TSC-HBEM4S4-[17-62/1]-12
SN-TSC-HBEM4S5-[20-65/1]-15
SNR-TSC-HBEM4S3-[14-59/1]-[5-9/1]
SNR-TSC-HBEM4S4-[17-62/1]-[5-12/1]
SNR-TSC-HBEM4S5-[20-65/1]-[5-15/1]
TSC-HBEM4S0.5
TSC-HBEM4S1
TSC-HBEM4S1.5
TSC-HBEM4S2.5
TSC-HBEM4S3
TSC-HBEM4S4
TSC-HBEM4S5
Part NumberVolume DiscountDays to ShipR Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
Inventory Classification Outer Diameter D
(mm)
Torsion Availability Figure Length Under Neck (θ)
(Degree)
5 Day(s) or more 399014 ~ 596Standard Neck Relief6Included2-
5 Day(s) or more 41210017 ~ 628Standard Neck Relief8Included2-
5 Day(s) or more 51510020 ~ 6510Standard Neck Relief10Included2-
4 Day(s) or more 35 ~ 99014 ~ 596Cutting Edge R Processing6Included2-
4 Day(s) or more 45 ~ 1210017 ~ 628Cutting Edge R Processing8Included2-
4 Day(s) or more 55 ~ 1510020 ~ 6510Cutting Edge R Processing10Included2-
Available 2 Day(s) or more 0.51.550-4Stocked Product1Included110°
Available 2 Day(s) or more 1350-6Stocked Product2Included110°
Available 2 Day(s) or more 1.54.560-6Stocked Product3Included110°
Available 2 Day(s) or more 2.57.580-6Stocked Product5Included110°
Available 2 Day(s) or more 3990-6Stocked Product6Included2-
Available 2 Day(s) or more 412100-8Stocked Product8Included2-
Available 2 Day(s) or more 515100-10Stocked Product10Included2-

Loading...

  1. 1

Specifications

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 4-Flute / Short Model:Related Image

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Figure
Tip
R
TSC-HBEM4S 0.5 1.5 1 50 4 1
1 3 2 50 6 1
1.5 4.5 3 60 6 1
2 6 4 70 6 1
2.5 7.5 5 80 6 1
3 9 6 90 6 2
4 12 8 100 8 2
5 15 10 100 10 2



For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
It is capable of machining high hardness steel up to 65 HRC.

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4
Coating For High Hardness (Silicone-Based) R Precision(μm) ±0.01 Processing Applications Curved Surface / Side Surface / Carving / R-Groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)