Carbide 2-Flute Square Alterations End Mill

Caution
Product Description
Alterations end mill series with 6 simultaneous locations that can be specified

Specifications

■ Table of Standards
Shape Specification for Blade Edge -CR / -CC / -MK / -EF
| Flute Diameter D (Selection) | -CR / -CC 0.1 mm Increment Designation | -MK 5° Increment Designation |
| 2 ~ 2.8 | No Standards | No Standards |
| 3, 3.5 | 60° ~ 135° | |
| 4, 4.5 | 0.1 ~ (D-2) / 2 | |
| 5, 5.5 | ||
| 6, 7 | ||
| 8, 9 | 0.1 ~ 3.0 | |
| 10 | ||
| 12 | ||
| 14 | ||
| 16 | ||
| 20 |
[ ! ]For the standards for the blade diameter (D), blade length (ℓ) and total length (L), refer to the page for the relevant model number.
[ ! ]When machining the radius, corner C, and flat bottom blade, grinding of the bottom blade is performed.
[ ! ]Machining the blade edge shape shortens the blade length (ℓ) and the total length (L) by approximately D x 0.5 (up to 5 mm).
Blade Diameter Specification -PP
Shank Additional Processing -KN/-LC
| Nominal No. | -PP 0.01 mm Increment Designation |
| 4 | 3.70 ~ 3.99 |
| 4.5 | 4.01 ~ 4.49 |
| 5 | 4.51 ~ 4.99 |
| 5.5 | 5.01 ~ 5.49 |
| 6 | 5.51 ~ 5.99 |
| 7 | 6.51 ~ 6.99 |
| 8 | 7.51 ~ 7.99 |
| 9 | 8.51 ~ 8.99 |
| 10 | 9.51 ~ 9.99 |
| 12 | 11.51 ~ 11.99 |
| 14 | 13.51 ~ 13.99 |
| 16 | 15.51 ~ 15.99 |
| 20 | 19.51 ~ 19.99 |
| Flute Diameter D (Selection) | Length Under Neck Specification -KN 1 mm Increment Designation | Total Length Specification -LC 1 mm Increment Designation | Figure |
| 2 ~ 5.5 | KN ≥ ℓ + 5 and KN ≤ L - 23 | LC ≥ ℓ + 10 + 3d | 1 |
| 6 | KN ≥ ℓ + 5 and KN ≤ L - 3d | 2 | |
| 7 | 1 | ||
| 8 | 2 | ||
| 9 | 1 | ||
| 10 | 2 | ||
| 12 | LC ≥ ℓ + D + 3d | ||
| 16 | |||
| 20 |
[ ! ]For the standards for the blade length (ℓ), total length (L), and shank diameter (d), refer to the page for the relevant model number.
[ ! ] When used together, specify the length under neck (KN) and the total length (LC) such that they are in the range given by LC ≥ KN + 3d + 5.
[ ! ] Specifying the length under neck (KN) indicates that the shank clearance diameter will be the blade diameter less 0.2 ~ 0.5 mm.
Specifications/Overview
| Applicable Model Number | Blade length ℓ | ||
| Gash Land | Sharp-Corner | ||
| TSC-SH-EM2B | TSC-SH-PEM2B | 1D | Click here for product details |
| TSC-EM2B | TSC-PEM2B | 1.5D | Click here for product details |
| TSC-EM2S | TSC-PEM2S | 2D | Click here for product details |
| TSC-EM2SR | TSC-PEM2SR | 2.5D | Click here for product details |
| TSC-EM2R | TSC-PEM2R | 3D | Click here for product details |
| TSC-EM2RL | TSC-PEM2RL | 3.5D | Click here for product details |
| TSC-EM2L | TSC-PEM2L | 4D | Click here for product details |
Alterations
