Flange Nut, with Spherical Seat

Brand :
MISUMI
Caution
Product Description
Uniformly stable clamping is always attainable without being affected by the parallels of work pieces and bolts, etc. A spherical washer and set.

Specifications

| Part Number | M x P (Thread Diameter x Pitch) | B | C | D | E | G | H | I | Weight (g) | |
| M | ||||||||||
| SFN | 8 | M8 x 1.25 | 13 | 19 | 12 | 3 | 4 | 10 | 7.8 | 21 |
| 10 | M10 x 1.5 | 17 | 22 | 13 | 3 | 5 | 12 | 8.4 | 32 | |
| 12 | M12 x 1.75 | 19 | 25 | 14.3 | 4 | 6 | 14 | 9 | 46 | |
| 14 | M14 x 2.0 | 22 | 28 | 17.5 | 4.5 | 6 | 16 | 11.4 | 66 | |
| 16 | M16 x 2.0 | 24 | 35 | 20 | 4.5 | 7 | 18 | 12.8 | 103 | |
| 18 | M18 x 2.5 | 27 | 35 | 20.6 | 4.5 | 7 | 20 | 13.6 | 106 | |
| 20 | M20 x 2.5 | 30 | 42 | 25 | 6 | 8 | 22 | 16.6 | 183 | |
| 22 | M22 x 2.5 | 32 | 45 | 25.4 | 6 | 8 | 25.4 | 16.9 | 210 | |
| 24 | M24 x 3 | 36 | 50 | 28 | 6 | 8 | 28 | 18.7 | 270 |
More Information

● Stable clamping is always attainable without being affected by the parallelism of workpieces and bolts, etc.