T-Slot Nut, Blank

Brand :
MISUMI
Caution
Product Description
[Features]
·Used to hold workpieces during machine finishing
·Since it is raw material, it is possible to process tapped hole according to application
Combined use of clamps, stud bolts and flange nuts
·Materials: S45C (Unhardened steel)

Specifications

| Part Number | Applicable T-groove Width | A | B | C | D | E | Weight (g) | |
| No. | ||||||||
| TNZ | 10 | 10 | 9 | 14.3 | 6.4 | 12.7 | 22 | 26 |
| 12 | 12 | 11.5 | 17.5 | 32 | ||||
| 14 | 14 | 13.5 | 22.2 | 8.5 | 15.8 | 29 | 64 | |
| 16 | 16 | 15.3 | 25.4 | 73 | ||||
| 18 | 18 | 17 | 28.6 | 11.1 | 19.1 | 32 | 112 | |
| 20 | 20 | 19.5 | 31.8 | 11.9 | 128 | |||
| 22 | 22 | 21.5 | 36 | 14.2 | 25.4 | 38 | 223 | |
| 24 | 24 | 23.5 | 38.2 | 239 | ||||
| 26 | 26 | 24.9 | 41.3 | 15.8 | 45 | 309 | ||
| 28 | 28 | 26.5 | 17.5 | 28.6 | 51 | 403 |
More Information

● Since quenching has not been applied, tap holes that suit the application can easily be processed.