Clamp for Wire Cutting (Counterbore Type / No Counterbore Simple Type) For Fastening Position Movement

Brand :
MISUMI
Caution
Product Description
The fastening hole is elongated and the position can be adjusted flexibly.

Specifications


● Countersunk Type
| Model Number | Tap Hole Nominal Diameter | No. of Tap Holes (Selection) | A | B | C | D | E | F | G | H | I | J | K | L | M | C Chamfer |
| WCPT WCPTS | M4 | 1 2 | 35 | 10 | 7 | 3 | 10 | 17 | 4 | 4.5 | 8 | 3 | 5 | 3 | 27 | C2 |
| M6 | 50 | 15 | 10 | 4 | 16 | 25 | 6 | 6.6 | 11 | 4 | 7 | 4 | 39 | C3 | ||
| M8 | 70 | 20 | 12 | 5 | 22 | 35 | 8 | 9 | 14 | 5.5 | 11 | 55 | C4 | |||
| M10 | 85 | 25 | 14 | 6 | 28 | 43 | 10 | 11 | 17.5 | 6 | 12 | 6 | 67 |
● Non-countersunk Simple Type
| Model Number | Tap Hole Nominal Diameter | No. of Tap Holes | A | B | C | D | E | F | G | H |
| WCPTN WCPTSN | M4 | 1 | 35 | 10 | 8 | 10 | 18 | 4 | 4.5 | 8 |
| M6 | 50 | 16 | 9 | 12 | 26 | 6 | 7 | 10 | ||
| M8 | 60 | 20 | 10 | 16 | 33 | 8 | 9 | |||
| M10 | 70 | 25 | 12 | 20 | 40 | 10 | 11 |
Example
