Electrode Blank Square Bar Electrode (Tough Pitch Copper Long)

Brand :
MISUMI
Caution
Product Description
Tough pitch copper. It is the most widely used copper, with excellent electrical and thermal conductivity.
Specification Table

Model Number
CU-BLPACK (Tough Pitch Copper Long)
| H | V | Overall Length L | Pack Number contained in a packet |
| 10 | 10 | 500 | 8 |
| 15 | 15 | 500 | |
| 20 | 20 | 500 | |
| 25 | 25 | 500 | |
| 30 | 30 | 500 | |
| 50 | 50 | 500 |
● Electrode blank tolerance
| Model Number | Type | Size | Tough Pitch Copper / Oxygen-Free Copper | ||
| Size | Tolerance | ||||
| CU-P CUOF-P | Plate Type | Size T | 10 | ±0.28 | |
| 15 to 20 | ±0.35 | ||||
| 22 to 50 | ±2.2% | ||||
| CU-R CUOF-R | Round Bar Type | Size D | 4 to 10 | ±0.04 | |
| 12 to 20 | ±0.06 | ||||
| 25 to 35 | ±0.08 | ||||
| 40 to 50 | ±0.10 | ||||
| 55 to 100 | ±0.3% | ||||
| CU-B | Square Bar Type | Square | Size H/V | 5 | ±0.06 |
| 8 to 10 | ±0.08 | ||||
| 12 to 20 | ±0.11 | ||||
| 25 to 35 | ±0.18 | ||||
| 40 to 50 | ±0.25 | ||||
| Rectangular Bar (Rectangle) | Size H | 5 | ±0.10 | ||
| 6 to 8 | ±0.12 | ||||
| 10 to 12 | ±0.15 | ||||
| 15 to 20 | ±0.20 | ||||
| 25 to 30 | ±1.2% | ||||
| Size V | 5 to 50 | ±1.0 | |||
Click here for the features of the copper electrode by material >> Copper Electrode Technical Information
Specification Overview

● Tough pitch copper
It is the most widely used copper, with excellent electrical and thermal conductivity.