• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rubber Grinding Stone with Shaft - Diamond Rabin【3-10 Pieces Per Package】

Rubber Grinding Stone with Shaft - Diamond Rabin
  • Volume Discount

Incorporation of diamond abrasive paste into the thermoplastic elastomer enables easy handling of the workpiece.
This product offers exceptional cutting and polishing performance on ultra-hard materials and brittle materials such as silicon crystals.

Rubber Grinding Stone with Shaft - Diamond Rabin:Related Image
Part Number
MWDIA2-5-1000
MWDIA2-5-3000
MWDIA2-5-320
MWDIA4-13-1000
MWDIA4-13-3000
MWDIA4-13-320
MWDIA6-17-1000
MWDIA6-17-3000
MWDIA6-17-320
MWDIA8-20-1000
MWDIA8-20-3000
MWDIA8-20-320
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Outer Diameter D
(mm)
Thickness T
(mm)
Shaft Length ℓ
(mm)
Quantity/Pack
(Pcs)
Binder Type Color Maximum Rotation Speed
(min-1)
Abrasive Grain Shaft Material

10 Pieces Per Package

Available 4 Day(s) or more 1000254010OX66 (Medium hard)Black80000DiamondSUS430

10 Pieces Per Package

Available 4 Day(s) or more 3000254010OX66 (Medium hard)Yellow80000DiamondSUS430

10 Pieces Per Package

Available 4 Day(s) or more 320254010OX66 (Medium hard)Green80000DiamondSUS430

10 Pieces Per Package

Available 4 Day(s) or more 10004133010OX66 (Medium hard)Black30000DiamondSS400

10 Pieces Per Package

Available 4 Day(s) or more 30004133010OX66 (Medium hard)Yellow30000DiamondSS400

10 Pieces Per Package

Available 4 Day(s) or more 3204133010OX66 (Medium hard)Green30000DiamondSS400

5 Pieces Per Package

Available 4 Day(s) or more 1000617305OX66 (Medium hard)Black30000DiamondSS400

5 Pieces Per Package

Available 4 Day(s) or more 3000617305OX66 (Medium hard)Yellow30000DiamondSS400

5 Pieces Per Package

Available 4 Day(s) or more 320617305OX66 (Medium hard)Green30000DiamondSS400

3 Pieces Per Package

Available 4 Day(s) or more 1000820303OX66 (Medium hard)Black30000DiamondSS400

3 Pieces Per Package

Available 4 Day(s) or more 3000820303OX66 (Medium hard)Yellow30000DiamondSS400

3 Pieces Per Package

Available 4 Day(s) or more 320820303OX66 (Medium hard)Green30000DiamondSS400

Loading...

  1. 1

Specifications

Rubber Grinding Stone with Shaft - Diamond Rabin:Related Image

Model Number Thickness
T
Particle Size (#)
(selection)
Shaft Diameter
d
Shaft Length
Binder TypeMaximum Operating Rotation Speed
(min-1)
Quantity /
Pack
Outer Diameter D
MWDIA 25 320 (Green)
1000
(Black)
3000
(Yellow)
340OX66 (Medium Hard)80,00010
4133030,00010
6175
8203

[ ! ] This product is sold in units of packs.

● D2~4 1 Pack Unit 10 Pieces
● D6 1 Pack Unit 5 Pieces
● D8 1 Pack Unit 3 Pieces
 

More Information


Incorporation of diamond abrasive paste into the thermoplastic elastomer enables easy handling of the workpiece.
This product offers exceptional cutting and polishing performance on ultra-hard materials and brittle materials such as silicon crystals.

Basic Information

Type Rubber grinding stone Shaft Diameter d(mm) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)