• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Plastic Bag with Zipper 0.04 mm

Plastic Bag with Zipper 0.04 mm

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Packaging material highly resistant to water and contamination.
· Various sizes available from B9 for small parts to A4.
· Transparent in color so that items can be seen at a glance for easy management.
[Applications]
· Used for managing, packaging, and protecting small items from contamination.
· Includes a zipper, making it optimal for classifying small items or grouping parts.
· Widely used for managing, packaging, and protecting small items from contamination or dust.

Basic Specifications

Details

Part Number
Capacity

Refine by

  • 1 Bag (100 pcs)
  • 1 Bag (200 pcs)
  • 1 Bag (300 pcs)
  • Clear
Size

Refine by

  • For A3
  • 4 F
  • 4H
  • 4I
  • 4J
  • 4g
  • For B4
  • For A7
  • For B7
  • For A8
  • For B8
  • For B9
  • Clear
Vertical (Under Zipper)(mm)

Refine by

  • 70
  • 85
  • 100
  • 120
  • 140
  • 170
  • 200
  • 240
  • 280
  • 340
  • 400
  • 480
  • Clear
Width(mm)

Refine by

  • 50
  • 60
  • 70
  • 85
  • 100
  • 120
  • 140
  • 170
  • 200
  • 240
  • 280
  • 340
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (300 pcs)
For B9
70
50
2 Day(s) or more
-

Part Number : N-PBAG4-W50-L70
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (300 pcs)

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    For B9
  • Vertical (Under Zipper)(mm)
    70
  • Width(mm)
    50
  • Thickness(mm)
    0.04
  • Color
    Transparent
1 Bag (300 pcs)
For A8
85
60
2 Day(s) or more
-

Part Number : N-PBAG4-W60-L85
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (300 pcs)

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    For A8
  • Vertical (Under Zipper)(mm)
    85
  • Width(mm)
    60
  • Thickness(mm)
    0.04
  • Color
    Transparent
1 Bag (200 pcs)
For B8
100
70
2 Day(s) or more
-

Part Number : N-PBAG4-W70-L100
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (200 pcs)

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    For B8
  • Vertical (Under Zipper)(mm)
    100
  • Width(mm)
    70
  • Thickness(mm)
    0.04
  • Color
    Transparent
1 Bag (200 pcs)
For A7
120
85
2 Day(s) or more
-

Part Number : N-PBAG4-W85-L120
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (200 pcs)

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    For A7
  • Vertical (Under Zipper)(mm)
    120
  • Width(mm)
    85
  • Thickness(mm)
    0.04
  • Color
    Transparent
1 Bag (200 pcs)
For B7
140
100
2 Day(s) or more
-

Part Number : N-PBAG4-W100-L140
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (200 pcs)

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    For B7
  • Vertical (Under Zipper)(mm)
    140
  • Width(mm)
    100
  • Thickness(mm)
    0.04
  • Color
    Transparent
1 Bag (100 pcs)
For B4
400
280
2 Day(s) or more
-

Part Number : N-PBAG4-W280-L400
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    For B4
  • Vertical (Under Zipper)(mm)
    400
  • Width(mm)
    280
  • Thickness(mm)
    0.04
  • Color
    Transparent
1 Bag (100 pcs)
For A3
480
340
2 Day(s) or more
-

Part Number : N-PBAG4-W340-L480
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    For A3
  • Vertical (Under Zipper)(mm)
    480
  • Width(mm)
    340
  • Thickness(mm)
    0.04
  • Color
    Transparent
-
4 F
170
120
2 Day(s) or more
-

100 Pieces Per Package

Part Number : N-PBAG-170
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    4 F
  • Vertical (Under Zipper)(mm)
    170
  • Width(mm)
    120
  • Thickness(mm)
    0.04
  • Color
    Transparent
  • Capacity
    -
-
4g
200
140
2 Day(s) or more
-

100 Pieces Per Package

Part Number : N-PBAG-200
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    4g
  • Vertical (Under Zipper)(mm)
    200
  • Width(mm)
    140
  • Thickness(mm)
    0.04
  • Color
    Transparent
  • Capacity
    -
-
4H
240
170
2 Day(s) or more
-

100 Pieces Per Package

Part Number : N-PBAG-240
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    4H
  • Vertical (Under Zipper)(mm)
    240
  • Width(mm)
    170
  • Thickness(mm)
    0.04
  • Color
    Transparent
  • Capacity
    -
-
4I
280
200
2 Day(s) or more
-

100 Pieces Per Package

Part Number : N-PBAG-280
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    4I
  • Vertical (Under Zipper)(mm)
    280
  • Width(mm)
    200
  • Thickness(mm)
    0.04
  • Color
    Transparent
  • Capacity
    -
-
4J
340
240
2 Day(s) or more
-

100 Pieces Per Package

Part Number : N-PBAG-340
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Model
    Chuck Fitted Poly Bag
  • Size
    4J
  • Vertical (Under Zipper)(mm)
    340
  • Width(mm)
    240
  • Thickness(mm)
    0.04
  • Color
    Transparent
  • Capacity
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

 Chuck Fitted Poly Bag:Related Image
[Specifications]
● Thickness: 0.04 mm

Specification and price

Specifications

Model NumberColorSizeVertical (under zipper)
(mm)
Width
(mm)
Quantity
(Pieces)
Standard Unit Price
N-PBAG-70Transparent4A7050100 
N-PBAG-854B8560 
N-PBAG-1004C10070 
N-PBAG-1204D12085 
N-PBAG-1404E140100 
N-PBAG-1704F170120 
N-PBAG-2004G200140 
N-PBAG-2404H240170 
N-PBAG-2804I280200 
N-PBAG-3404J340240 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)