(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).
Monkey Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Monkey Wrench

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.

Basic Specifications

  • Material
    CR-V

Details

Part Number
Mouth Opening Width(mm)

Refine by

  • 19
  • 24
  • 29
  • 34
  • 45
  • Clear
Maximum Opening(mm)

Refine by

  • 19
  • 24
  • 29
  • 34
  • 45
  • Clear
Overall Length(mm)

Refine by

  • 150
  • 205
  • 250
  • 300
  • 380
  • Clear
Mass(g)

Refine by

  • 160
  • 270
  • 450
  • 720
  • 1220
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19
19
150
160
2 Day(s) or more
-

Part Number : MSP-150
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    19
  • Maximum Opening(mm)
    19
  • Overall Length(mm)
    150
  • Mass(g)
    160
  • Material
    CR-V
24
24
205
270
2 Day(s) or more
-

Part Number : MSP-200
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    24
  • Maximum Opening(mm)
    24
  • Overall Length(mm)
    205
  • Mass(g)
    270
  • Material
    CR-V
29
29
250
450
2 Day(s) or more
-

Part Number : MSP-250
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    29
  • Maximum Opening(mm)
    29
  • Overall Length(mm)
    250
  • Mass(g)
    450
  • Material
    CR-V
34
34
300
720
2 Day(s) or more
-

Part Number : MSP-300
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    34
  • Maximum Opening(mm)
    34
  • Overall Length(mm)
    300
  • Mass(g)
    720
  • Material
    CR-V
45
45
380
1220
2 Day(s) or more
-

Part Number : MSP-375
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    45
  • Maximum Opening(mm)
    45
  • Overall Length(mm)
    380
  • Mass(g)
    1220
  • Material
    CR-V

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model NumberMaximum Opening
(mm)
Total Length
(mm)
Weight
(g)
MSP-15024150160
MSP-20030205270
MSP-25035250450
MSP-30041300720
MSP-375453801220

[Specifications]
● Material: Cr-V
● With Scale

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)