(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.
Monkey Wrench with Grip

Click this image to zoom it.

Move the mouse over the image to zoom

Monkey Wrench with Grip

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.

Basic Specifications

  • Material
    CR-V

Details

Part Number
Mouth Opening Width(mm)

Refine by

  • 24
  • 30
  • 34
  • 41
  • Clear
Maximum Opening(mm)

Refine by

  • 24
  • 30
  • 34
  • 41
  • Clear
Overall Length(mm)

Refine by

  • 160
  • 210
  • 260
  • 305
  • Clear
Mass(g)

Refine by

  • 155
  • 313
  • 497
  • 715
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
24
24
160
155
2 Day(s) or more
-

Part Number : GMWCH-150
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    24
  • Maximum Opening(mm)
    24
  • Overall Length(mm)
    160
  • Mass(g)
    155
  • Material
    CR-V
30
30
210
313
2 Day(s) or more
-

Part Number : GMWCH-200
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    30
  • Maximum Opening(mm)
    30
  • Overall Length(mm)
    210
  • Mass(g)
    313
  • Material
    CR-V
34
34
260
497
2 Day(s) or more
-

Part Number : GMWCH-250
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    34
  • Maximum Opening(mm)
    34
  • Overall Length(mm)
    260
  • Mass(g)
    497
  • Material
    CR-V
41
41
305
715
2 Day(s) or more
-

Part Number : GMWCH-300
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mouth Opening Width(mm)
    41
  • Maximum Opening(mm)
    41
  • Overall Length(mm)
    305
  • Mass(g)
    715
  • Material
    CR-V

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model NumberMaximum Opening
(mm)
Total Length
(mm)
Weight
(g)
GMWCH-15024160155
GMWCH-20030210313
GMWCH-25034260497
GMWCH-30041305715

Features and Example

More Information

[Specifications]
● Material: Cr-V
● With Scale

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)