Magnet Tray

Magnet Tray

Adhere it at work sites for convenient management of small parts.

[Specifications]
· Main body material: steel.

Part Number

Configured Part Number is shown.

MGPLATE-S

[Specifications]
● Body Material: Steel
Part Number
MGPLATE-S
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Specifications

Model NumberShapeSize
(mm)
MGPLATE-CRound TypeØ150 x 25
MGPLATE-SSquare Shape240 x 143 x 30

Basic Information

Magnet types Others Product Type Others Shape Square-Shaped
Handle Y/N Not Included Screw hole Y/N Not Included Size(mm) 240 x 143 x 30
Body Material Steel Material Mass(G) 800

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)