Cushion Grip Go-through Driver

Cushion Grip Go-through Driver

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Works for DIY projects to simple work at the factory. Easy-to-grip cushioning grip.

Basic Specifications

Details

Part Number
Standards for Tip Shape

Refine by

  • Plus (+)
  • Minus (-)
  • Clear
Tip Size Plus (+)

Refine by

  • No. 2
  • Clear
Tip Size, Slotted (-) Blade Width (mm) B1

Refine by

  • 6
  • Clear
Shaft Length L (mm)

Refine by

  • 100
  • 150
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Plus (+)
No. 2
-
100
2 Day(s) or more
-

Part Number : DRVCK-2-100
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Square
  • Magnet
    None
  • Shaft Through
    Included
  • Bolster
    None
  • Grip Type
    Rubber
  • Mass(g)
    152
Plus (+)
No. 2
-
150
2 Day(s) or more
-

Part Number : DRVCK-2-150
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    150
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Square
  • Magnet
    None
  • Shaft Through
    Included
  • Bolster
    None
  • Grip Type
    Rubber
  • Mass(g)
    168
Minus (-)
-
6
100
2 Day(s) or more
-

Part Number : DRVCK-6-100
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Square
  • Magnet
    None
  • Shaft Through
    Included
  • Bolster
    None
  • Grip Type
    Rubber
  • Mass(g)
    152
Minus (-)
-
6
150
2 Day(s) or more
-

Part Number : DRVCK-6-150
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    150
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Square
  • Magnet
    None
  • Shaft Through
    Included
  • Bolster
    None
  • Grip Type
    Rubber
  • Mass(g)
    168

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model NumberStandards for Tip ShapeTip SizeShaft Length
(mm)
Total Length
(mm)
Weight
(g)
DRVCK-2-100(+)No.2100210152
DRVCK-2-150150260168
DRVCK-6-100(-)6100210152
DRVCK-6-150150260168

[Specifications]
● Grip Type: Rubber


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)