Finger Protection Tape (Thin Type)

Finger Protection Tape (Thin Type)【1-10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Finger protection tape is latex-free and can be easily used by people with sensitive skin [C-Value]

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : TSKR-W-H
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plaster
  • Color
    Beige
  • Size
    Free
  • Width x Length(cm)
    2.5 x 45
2 Day(s) or more
-

10 Pieces Per Package

Part Number : TSKR-W-H-PACK
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Plaster
  • Color
    Beige
  • Size
    Free
  • Width x Length(cm)
    2.5 x 45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model No. Color Size
TSKR-W-H Beige Free


[Use]
● Used as working supporters
[Specifications]
● Width x Length: 2.5 cm x 45 cm


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)