Shockless Hammer

Shockless Hammer

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

For tasks ranging from DIY to simple factory work. It is difficult to scratch the mating material or to rebound. Increases the shock absorption and striking power with a shock-less structure.

Basic Specifications

Details

Part Number
Head (Diameter)(mm)

Refine by

  • 42
  • 45
  • 54
  • 67
  • Clear
Head (Length)(mm)

Refine by

  • 80
  • 100
  • 135
  • Clear
Overall Length(mm)

Refine by

  • 270
  • 300
  • 340
  • 360
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
42
80
270
2 Day(s) or more
-

Part Number : SLH-42
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Shockless Hammer
  • Head (Diameter)(mm)
    42
  • Head (Length)(mm)
    80
  • Overall Length(mm)
    270
  • Head Material
    Resin
  • Handle Material
    Elastomer Resin
  • Mass(g)
    530
  • Name(lb)
    2
45
100
300
2 Day(s) or more
-

Part Number : SLH-45
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Shockless Hammer
  • Head (Diameter)(mm)
    45
  • Head (Length)(mm)
    100
  • Overall Length(mm)
    300
  • Head Material
    Resin
  • Handle Material
    Elastomer Resin
  • Mass(g)
    744
  • Name(lb)
    2, 1/2
67
135
360
2 Day(s) or more
-

Part Number : SLH-54
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Shockless Hammer
  • Head (Diameter)(mm)
    67
  • Head (Length)(mm)
    135
  • Overall Length(mm)
    360
  • Head Material
    Resin
  • Handle Material
    Elastomer Resin
  • Mass(g)
    1000
  • Name(lb)
    3, 1/3
54
100
340
2 Day(s) or more
-

Part Number : SLH-67
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Shockless Hammer
  • Head (Diameter)(mm)
    54
  • Head (Length)(mm)
    100
  • Overall Length(mm)
    340
  • Head Material
    Resin
  • Handle Material
    Elastomer Resin
  • Mass(g)
    1933
  • Name(lb)
    4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model NumberNominal
(lb.)
Head (Length)
(mm)
Total Length
(mm)
Weight
(g)
SLH-42280270530
SLH-452 1/2100300744
SLH-543 1/33601000
SLH-674135
3401933

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)