Plate Ratchet Wrench 5-piece Set

Plate Ratchet Wrench 5-piece Set

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : RCHWRCH-5SET
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    118 ~ 225
  • Width across flat dimension(mm)
    6 x 8 / 10 x 12 / 11 x 13 / 14 x 17 / 19 x 21
  • Single Product/Set Classification
    Set Product
  • Mass(g)
    1000
  • Material
    S45C
  • Set Content(Points)
    5
  • Set Content(mm)
    6 x 8, 10 x 12, 11 x 13, 14 x 17, 19 x 21

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

● Material: S45C
● Set Pieces (pcs.): 5
● Weight (g/set): 1000

1 Set Unit 5 Piece Packed

Model Number Opposite Side Dimension
(mm)
Total Length
(mm)
RCHWRCH-5SET 6 x 8, 10 x 12, 11 x 13, 14 x 17, 19 x 21 118, 138, 170, 198, 225

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)