• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
View Other Model Numbers
Finger Protection Tape (Thick Type) [TSKR-N] TSKR-N-H-PACK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Finger Protection Tape (Thick Type) [TSKR-N]
Part Number: TSKR-N-H-PACK

Standard Unit Price: - Special Price -
Quantity: 10 Pieces Per Package
Days to Ship: 2 Day(s) or more

Finger protection tape is optimal for preventing dirt or scratches [C-Value]
Can keep fingertip sensation even during delicate buffing

Specifications of TSKR-N-H-PACK

Please check the type/dimensions/specifications of the part TSKR-N-H-PACK in the Finger Protection Tape (Thick Type) [TSKR-N] series.

Specification and price

Specifications

Model No. Color Size
TSKR-N-H Beige Free


 [Use]
● Used as working supporters
[Specifications]
● Width x Length: 2.5 cm x 45 cm


Products like this...

Part Number
TSKR-N-H
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)