• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Impact Universal Holder Joint

Impact Universal Holder Joint

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : AYJT-1-2
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Universal Joint
  • Use
    Impact Joint Type
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    12.7
  • Socket Shape
    Joint Type
  • Total Length (L Size)(mm)
    65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

● For Impact
● Total Length (mm): 65
● Material: Cr-Mo
● Weight (g): 180


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)