• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Adhesive Polyethylene High-Voltage Insulation Tape

Adhesive Polyethylene High-Voltage Insulation Tape

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

This tape has excellent water-tightness with high insulation and ozone resistance. [C-Value]

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black series
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.5
  • Adhesion(N/25 mm)
    43
  • Tensile Strength(N/25 mm)
    6.04
  • Base Material
    Polyethylene Film
  • Color Detail
    Black
  • Pieces Included
    1 Roll
  • Weight(g)
    110
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : TPEP-NTPE
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black series
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.5
  • Adhesion(N/25 mm)
    43
  • Tensile Strength(N/25 mm)
    6.04
  • Base Material
    Polyethylene Film
  • Color Detail
    Black
  • Pieces Included
    1 Roll
  • Weight(g)
    110
  • Pressure sensitive adhesive
    Butyl Rubber-Based
  • Elongation(%)
    552
  • Specifications
    TEPCO Standard 6Y-23
  • Use
    Insulating and Waterproofing Treatment of the Mounting Part of the High-Voltage Insulation Cover

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)